EIO0000005724.00

Panel Cutout Dimensions

Based on the panel cutout dimensions, open a mounting hole on the panel.

  1. Width

  2. Height

  3. Panel thickness

The dimensional tolerance for the width and height of the mounting hole is +1/-0 mm (+0.04/-0 in). All the corners have a radius of R3 mm (R0.12 in) or less.

Model Name
A B C

10-inch wide

255 mm (10.04 in)

185 mm (7.28 in)

1.6...3 mm (0.06...0.12 in)

12-inch wide

295 mm (11.61 in)

217 mm (8.54 in)

1.6...5 mm (0.06...0.2 in)

15-inch wide

394 mm (15.51 in)

250 mm (9.84 in)

1.6...5 mm (0.06...0.2 in)

19-inch wide

449.5 mm (17.7 in)

279.5 mm (11.0 in)

1.6...5 mm (0.06...0.2 in)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?