Specifications of Each Interface
Use only the SELV (Safety Extra-Low Voltage) circuit to connect the interfaces.
|
USB (Type-A) interface |
|
|
Connector |
USB 2.0 (Type-A) x 2 |
|
Power supply voltage |
5 Vdc ±5% |
|
Maximum current supplied |
500 mA/port*1 |
|
Maximum transmission distance |
5 m (16.4 ft) |
|
Ethernet interface |
|
|
Connector |
Modular jack (RJ-45) x 2*2 |
|
Standard |
IEEE802.3i/IEEE802.3u, 10BASE-T/100BASE-TX/1000BASE-T*3 |
|
SD card interface |
|
|
Connector |
SD card slot x 1 |
|
Standard |
SD/SDHC/SDXC, UHS-I supported |
*1 For USB allowable current to provided is limited 1 A total.
*2 The factory default for the ETH2 port is disabled. Use the System Settings to change it. For details, refer to Ethernet.
*3 For 1000BASE-T communication, use twisted pair Ethernet cables with a rating of category 5e or higher.