EIO0000005724.00

Electrical Specifications

  10-inch wide 12-inch wide

Rated input voltage

12...24 Vdc

Input voltage limits

10.8...28.8 Vdc

Voltage dip/short interruption immunity

12 Vdc: 1.25 ms or less
24 Vdc: 5 ms or less

Power consumption

When power is supplied to expansion units*1

42 W

47 W

When power is not supplied to expansion units*1

23 W

28 W

When power is not supplied to external devices

16 W

21 W

When screen turns off the backlight (standby mode)

13 W

14 W

In-rush current

30 A or less

Noise immunity

Noise voltage: 1,000 Vp-p, Pulse duration: 1 μs, Rise time: 1 ns (via noise simulator)

Dielectric strength

1,000 Vac for 1 minute (between power terminal and FG terminal)

Insulation resistance

500 Vdc, 10 MΩ or more (between power terminal and FG terminal)

  15-inch wide 19-inch wide

Rated input voltage

12...24 Vdc

Input voltage limits

10.8...28.8 Vdc

Voltage dip/short interruption immunity

12 Vdc: 1.25 ms or less
24 Vdc: 5 ms or less

Power consumption

When power is supplied to expansion units*1

50 W

60 W

When power is not supplied to expansion units*1

31 W

39 W

When power is not supplied to external devices

24 W

32 W

When screen turns off the backlight (standby mode)

14 W

16 W

In-rush current

30 A or less

Noise immunity

Noise voltage: 1,000 Vp-p, Pulse duration: 1 μs, Rise time: 1 ns (via noise simulator)

Dielectric strength

1,000 Vac for 1 minute (between power terminal and FG terminal)

Insulation resistance

500 Vdc, 10 MΩ or more (between power terminal and FG terminal)

*1 Expansion units are not supported by this product.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?