DC Power Cord Preparation
DANGER |
|---|
|
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
Failure to follow these instructions will result in death or serious injury.
|
-
The SG (signal ground) and FG (functional ground) terminals are connected internally in this product.
-
When the FG terminal is connected, be sure the wire is grounded. Not grounding this product can result in excessive electromagnetic interference (EMI).
-
Make sure the ground wire is either the same or heavier gauge than the power wires.
-
Do not use aluminum wires in the power supply's power cord.
-
Use copper wire rated for 75 °C (167 °F) or higher.
-
The conductor type of DC power cord is solid or stranded wire.
-
If the ends of the individual wires are not twisted correctly, the wires may create a short circuit. When inserting a wire into the DC power connector, hold down the opening button and insert the wire while the internal spring is depressed. Alternatively, you can crimp and insert either a pin terminal or ferrule terminal.
-
Use the SELV (Safety Extra-Low Voltage) circuit and LIM (Limited Energy) circuit for DC input.
|
DC power cord |
|
|---|---|
|
Power cord cross sectional area |
0.75...3.5 mm2 (18...12 AWG)*1 |
|
Conductor type |
Solid or stranded wire |
|
Conductor length |
10 mm (0.39 in) |
|
Recommended screwdriver |
Flat-head screwdriver (size 0.6 x 3.5 mm) |
*1 In case of providing 12 Vdc input, thick wires are recommended to minimize voltage drops in the wire.
DANGER