Structural Specifications
|
10-inch wide |
12-inch wide |
|
|---|---|---|
|
Grounding |
Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (14 AWG) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product). |
|
|
Cooling method |
Natural air circulation |
|
|
Structure*1 |
|
|
|
External
dimensions |
268.5 x 198.5 x 64 mm (10.57 x 7.81 x 2.52 in) |
308.5 x 230.5 x 64 mm (12.15 x 9.07 x 2.52 in) |
|
Panel cutout
dimensions |
255 x 185 mm (10.04 x 7.28 in) |
295 x 217 mm (11.61 x 8.54 in) |
|
Weight |
3.2 kg (7.05 lb) or less |
3.85 kg (8.49 lb) or less |
|
15-inch wide |
19-inch wide |
|
|---|---|---|
|
Grounding |
Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (14 AWG) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product). |
|
|
Cooling method |
Natural air circulation |
|
|
Structure*1 |
|
|
|
External
dimensions |
408 x 264 x 64 mm (16.06 x 10.39 x 2.52 in) |
463.6 x 293.6 x 66 mm (18.25 x 11.56 x 2.6 in) |
|
Panel cutout
dimensions |
394 x 250 mm (15.51 x 9.84 in) |
449.5 x 279.5 mm (17.7 x 11.0 in) |
|
Weight |
5.3 kg (11.68 lb) or less |
6.4 kg (14.1 lb) or less |
*1 The front of this product has been tested to comply with the specified standards when installed in a solid panel. However, it is not intended for use in all environments. In environments where the product is exposed to liquids (including jets and sprays) for extended periods, there is a risk that liquids may enter the product due to causes such as peeling of the protective sheet or damage to the front glass cover. In such environments, implement appropriate protective measures based on the specific conditions. Therefore, prior to installing this product, be sure to confirm the type of conditions that will be present in this product's operating environment.
If the installation gasket is used for a long period of time, or if this product and its gasket are removed from the panel, the original level of protection cannot be kept. To maintain the original protection level, be sure to replace the installation gasket regularly.
*2 The dimensional tolerance for the width and height of the mounting hole is +1/-0 mm (+0.04/-0 in). All the corners have a radius of R3 mm (R0.12 in) or less.
*3 Even if the installation wall thickness is within the specified range, depending on the wall's material, size, and installation location of this product and other devices, the installation wall could warp. To prevent warping, the installation surface may need to be strengthened.
| NOTICE |
|---|
|
EQUIPMENT DAMAGE
Failure to follow these instructions can result in equipment damage.
|
| NOTICE |
|---|
|
EQUIPMENT DAMAGE
Failure to follow these instructions can result in equipment damage.
|