EIO0000005724.00

VESA Mounting

By attaching the optional VESA mounting plate, you can mount the product to commercially available monitor arms or wall-mount adapters that comply with the VESA standard (100 x 100 mm [3.93 x 3.93 in]).

Part number: HMIZHVESA

NOTE:
  • VESA mounting is not covered by certifications such as UL, RCM, marine approvals, or explosion-proof standards.

  • Before you install this optional accessory, confirm specifications such as the wall strength and the load capacity of the intended monitor arm.

  • Verify that the mechanical specifications, such as vibration resistance and shock resistance, are appropriate for your installation environment.

Package Contents

Verify all items listed here are present in your package.

If you find anything damaged or missing, please contact customer support immediately.

  1. VESA mounting plate x 1

  2. M3 screw (length: 39 mm [1.53 in]) x 4

External Dimensions

  1. Front

  2. Left

  3. Bottom

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?