EIO0000005724.00

Display Specifications

  10-inch wide 12-inch wide
Display type TFT Color LCD
Display size 10.1" wide 12.1" wide
Resolution 1,280 x 800 pixels (WXGA)
Effective display area (W x H) 216.96 x 135.6 mm (8.54 x 5.34 in) 261.12 x 163.2 mm (10.28 x 6.43 in)
Display colors 16 million colors
Backlight White LED (Not user replaceable. Please contact customer support.)
Backlight service life 50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 50%)
Brightness control 0...100 (adjusted with touch panel or software)

  15-inch wide 19-inch wide
Display type TFT Color LCD
Display size 15.6" wide 18.5" wide
Resolution 1,920 x 1,080 pixels (FHD)
Effective display area (W x H) 344.16 x 193.59 mm (13.55 x 7.62 in) 408.96 x 230.04 mm (16.1 x 9.06 in)
Display colors 16 million colors
Backlight White LED (Not user replaceable. Please contact customer support.)
Backlight service life 50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 50%)
Brightness control 0...100 (adjusted with touch panel or software)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?