DOCA0270EN-03

Avatar Composition

Standard Starter (ST)

Power Interface Module (PM)

SIL* Starter (SS)

SIL Interface Module (SM)

Digital I/O Module (DG)

Analog I/O Module (AN)

Avatar Modules

TeSys™ Avatar

Module 1

Module 2

Module 3

Module 4

Module 5

Optional

Switch

ST

         

Switch - SIL Stop, W. Cat 1/2 *

SS

SM

       

Switch - SIL Stop, W. Cat 3/4 *

SS

SS

SM

     

Digital I/O

DG

         

Analog I/O

AN

         

Power Interface
without I/O (Measure)

PM

 

AN

Power Interface
with I/O (Control)

DG

PM

 

AN

Motor One Direction

ST

 

AN/DG

Motor One Direction - SIL Stop, W. Cat 1/2

SS

SM

 

AN

Motor One Direction - SIL Stop, W. Cat 3/4

SS

SS

SM

   

AN

Motor Two Directions

ST

ST

 

AN/DG

Motor Two Directions - SIL Stop, W. Cat 1/2

SS

SS

SM

 

AN

Motor Two Directions - SIL Stop, W. Cat 3/4

SS

SS

SS

SM

 

AN

Motor Y/D One Direction

ST

ST

ST

 

AN/DG

Motor Y/D Two Directions

ST

ST

ST

ST

 

AN/DG

Motor Two Speeds

ST

ST

ST *

 

AN/DG

Motor Two Speeds - SIL Stop, W. Cat 1/2

SS

SS

SM

 

AN

Motor Two Speeds - SIL Stop, W. Cat 3/4

SS

SS

SS

SM

 

AN

Motor Two Speeds Two Directions

ST

ST

ST

ST

 

AN/DG

Motor Two Speeds Two Directions - SIL Stop, W. Cat 1/2

ST

ST

SS

SS

SM

AN

Motor Two Speeds Two Directions - SIL Stop, W. Cat 3/4

SS

SS

SS

SS

SM

AN

Resistor

ST

 

Power Supply

ST

 

Transformer

ST

 

Pump

DG

ST

     

AN/DG

Conveyor One Direction

DG

ST

     

AN/DG

Conveyor One Direction - SIL Stop, W. Cat 1/2

DG

SS

SM

   

AN/DG

Conveyor Two Directions

DG

ST

ST

   

AN/DG

Conveyor Two Directions - SIL Stop, W. Cat 1/2

DG

SS

SS

SM

 

AN/DG

LAD9R1 Assembly Kit for 9–38 A (Size 1 and 2) Starters

LAD9R1 Assembly Kit

For Use with Avatars:

Kit Components

Description

Motor Two Directions

Motor Two Directions - SIL Stop, W. Cat 1/2

Motor Two Directions - SIL Stop, W. Cat 3/4

Motor Y/D One Direction

Motor Two Speeds Two Directions

Motor Two Speeds Two Directions - SIL Stop, W. Cat 1/2

Motor Two Speeds Two Directions - SIL Stop, W. Cat 3/4

Conveyor Two Directions

Conveyor Two Directions - SIL Stop, W. Cat 1/2

LAD9V5

Parallel link between two starters

LAD9V6

Reversing link between two starters

LAD9V2

Mechanical interlock with assembly staple

LAD9R3 Assembly Kit for 40–65 A (Size 3) Starters

LAD9R3 Assembly Kit

For Use with Avatars:

Kit Components

Description

Motor Two Directions

Motor Two Directions - SIL Stop, W. Cat 1/2

Motor Two Directions - SIL Stop, W. Cat 3/4

Motor Y/D One Direction

Motor Two Speeds Two Directions

Motor Two Speeds Two Directions - SIL Stop, W. Cat 1/2

Motor Two Speeds Two Directions - SIL Stop, W. Cat 3/4

Conveyor Two Directions

Conveyor Two Directions - SIL Stop, W. Cat 1/2

LA9D65A6

Parallel link between two starters

LA9D65A69

Reversing link between two starters

LAD4CM

Mechanical interlock

Shorting Blocks for Y/D Avatars

Shorting Blocks

For Use with Avatars:

Reference Number

Description

Motor Y/D One Direction

Motor Y/D Two Directions

LAD9P3

Shorting block / 3P parallel link for 9–38 A (size 1 and 2) starters
Used for linking 3 poles of a contactor in a wye-delta (Y/D) starter

Motor Y/D One Direction

Motor Y/D Two Directions

LAD9SD3S

Shorting block / 3P parallel link for 40–65 A (size 3) starters and warning label
Used for linking 3 poles of a contactor in a wye-delta (Y/D) starter

Mechanical Interlocks

Mechanical Interlocks

For Use with Avatars:

Reference Number

Description

Motor Y/D One Direction

Motor Y/D Two Directions

Motor Two Speeds

Motor Two Speeds - SIL Stop, W. Cat 1/2

Motor Two Speeds - SIL Stop, W. Cat 3/4

Motor Two Speeds Two Directions

Motor Two Speeds Two Directions - SIL Stop, W. Cat 1/2

Motor Two Speeds - SIL Stop, W. Cat 3/4

LAD9V2

Mechanical interlock for 9–38 A (size 1 and 2) starters

Motor Y/D One Direction

Motor Y/D Two Directions

Motor Two Speeds

Motor Two Speeds - SIL Stop, W. Cat 1/2

Motor Two Speeds - SIL Stop, W. Cat 3/4

Motor Two Speeds Two Directions

Motor Two Speeds Two Directions - SIL Stop, W. Cat 1/2

Motor Two Speeds Two Directions - SIL Stop, W. Cat 3/4

LAD4CM

Mechanical interlock for 40–65 A (size 3) starters

Reversing Links

Reversing Links

For Use with Avatars:

Reference Number

Description

Motor Y/D One Direction

Motor Y/D Two Directions

LAD9V6

Reversing link for 9–38 A (size 1 and 2) starters

Motor Y/D One Direction

Motor Y/D Two Directions

LA9D65A69

Reversing link for 40–65 A (size 3) starters

Parallel Links

Parallel Links

For Use with Avatars:

Reference Number

Description

Motor Two Speeds

Motor Two Speeds - SIL Stop, W. Cat 1/2

Motor Two Speeds - SIL Stop, W. Cat 3/4

Motor Two Speeds Two Directions

Motor Two Speeds Two Directions - SIL Stop, W. Cat 1/2

Motor Two Speeds - SIL Stop, W. Cat 3/4

LAD9V5

Parallel link for 9–38 A (size 1 and 2) starters

Motor Two Speeds

Motor Two Speeds - SIL Stop, W. Cat 1/2

Motor Two Speeds - SIL Stop, W. Cat 3/4

Motor Two Speeds Two Directions

Motor Two Speeds Two Directions - SIL Stop, W. Cat 1/2

Motor Two Speeds Two Directions - SIL Stop, W. Cat 3/4

LA9D65A6

Parallel link for 40–65 A (size 3) starters

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?