DOCA0270EN-03

Digital I/O Module

The main functions of the digital I/O module are as follows:

  • To monitor binary sensors and switches via four 24 Vdc sink/source inputs

  • To control devices like relays, signaling lights, or controller binary inputs via two 0.5 A, 24 Vdc transistor-type outputs

  • To capture statistical operational data of the I/O module:

    • Number of power cycles

    • Number of detected events

    • Time the module is on

  • To perform I/O Channel testing and simulation

The reference number is TPRDG4X2.

The digital I/O module is connected:

  • Upstream to the 24 Vdc source needed to power the downstream actuators

  • Input channel: downstream to a binary sensor or switch

  • Output channel: downstream to the 24 Vdc input of the actuator

Refer to Avatar Wiring Schematics for module wiring.

Devices connected to the digital I/O module must be protected against short-circuits by external means like fuses. Use one 0.5 A Type T fuse per output. Recommended are Littlefuse 215, 218, FLQ, or FLSR series or equivalent.

The digital I/O module communicates with the bus coupler, sending operational data and receiving commands.

Input Specifications

Channel

Inputs

Rated power supply

24 Vdc

Input type

Type 1 (IEC/EN 61131-2)

Number of discrete inputs

4 isolated with common point

Discrete input current

7 mA at 24 V

Discrete input voltage

24 Vdc (voltage limits: 19.2–28.8 V)

Cable type

Refer to the instruction sheet MFR44099, Analog I/O and Digital I/O Modules, and the section I/O Module Wiring.

Cable length, maximum

30 m (98 ft)

Output Specifications

Channel

Inputs

Number of discrete outputs

2 isolated with common point

Discrete output voltage

24 Vdc (voltage limits: 19.2–28.8 V)

Rated output current

0.5 A, resistive

Cable type

Refer to the instruction sheet MFR44099, Analog I/O and Digital I/O Modules, and the section I/O Module Wiring.

Cable length, maximum

30 m (98 ft)

Digital I/O Module Features

Flat cable (for connection with the module to the left)

QR code

LED status indicators

Name tag

Connector with spring terminals

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?