DOCA0270EN-03

Electromagnetic Compatibility

EMC Specifications

Phenomenon

Basic Standard

Product Compliance
IEC/UL 60947 and 61010 series

Functional Safety Compliance
IEC 61000–6–7 for Bus Coupler, SIL* Starter and SIL Interface Module

Electrostatic discharge

 IEC/EN 61000-4-2

Air Discharge: 8 kV
Contact discharge: 4 kV

Air Discharge: 8 kV
Contact discharge: 6 kV

Radiated electromagnetic field

IEC/EN 61000-4-3

Field strength: 10 V/m
Frequency: 80–1000 MHz

Field strength: 3 V/m
Frequency: 1.4–2.0 GHz

Field strength: 1 V/m
Frequency: 2.0–2.7 GHz

Field strength: 20 V/m
Frequency: 80–1000 MHz

Field strength: 10 V/m
Frequency: 1.0–2.0 GHz

Field strength: 3 V/m
Frequency: 2.0–6.0 GHz

Fast transient burst

IEC/EN 61000-4-4

Starter, DIN Rail, and Bus Coupler Power Connector: 2 kV

Digital and Analog Connector: 1 kV

Starter and DIN Rail: 4 kV

Bus Coupler Power Connector, Ethernet Port, and SIM Connector: 2 kV

Surge immunity

IEC/EN 61000-4-5

Starter: 2 kV CM (12 Ω) and 1 kV DM
(2 Ω)

Bus Coupler Power Connector:
2 kV CM (42 Ω) and 1 kV DM (42 Ω)

Ethernet Port and Analog Connector:
1 kV CM (2 Ω)

Digital Connector: 1 kV CM (42 Ω) and 500 V DM (42 Ω)

Starter: 4 kV CM (12 Ω) and 2 kV DM
(2 Ω)

Bus Coupler Power Connector:
2 kV CM (42 Ω) and 2 kV DM (42 Ω)

SIM Connector, Ethernet Port, and Analog Connector: 2 kV CM (42 Ω)

Conducted
electromagnetic field

IEC/EN 61000-4-6

10 Vms (0.15—80 MHz)

20 Vms (0.15—80 MHz)

Magnetic field

IEC/EN 61000-4-8

30 A/m, 50/60 Hz

30 A/m, 50/60 Hz

Conducted emission

 EN 55011

Class A / Environment A

Radiated emission

 EN 55011

Class A / Environment A

NOTE: Communication and Analog input and output cables must be shielded.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?