DOCA0270EN-03

Electrical Characteristics

Bus Couplers

Power supply voltage

Rated power supply voltage: 24 Vdc
Operating range: 20.7...28.8 Vdc

Impulse withstand voltage (UI)

0.5 kV; SELV circuit for communication

Starters and SIL* Starters

Nominal voltage

100–690* Vac (RMS), phase to ground (-15% / +20%)

Impulse withstand voltage (UI)

6 kV

Power Interface Modules

Nominal voltage

100...690 Vac (RMS), phase to ground (-15%/+20%)

Impulse withstand voltage (UI)

6 kV; SELV circuit for communication

Voltage Interface Modules

Nominal voltage

100...690 Vac (RMS), phase to ground (-15%/+20%)

Impulse withstand voltage (UI)

6 kV; SELV circuit for communication

SIL Interface Modules

Impulse withstand voltage (UI)

2 kV; SELV circuit for communication

NOTE: The contact is rated for 8 A, AC.

Digital I/O Modules

Voltage drop

0.4 V max

Turn on and turn off time

10 ms, maximum

Max leakage current

0.1 mA

Radio interference

FCC Part 15, Class A

Impulse withstand voltage levels

0.5 kV; SELV circuit for communication

Analog I/O Modules

Radio interference

FCC Part 15, Class A

Impulse withstand voltage levels

0.5 kV; SELV circuit for communication

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?