DOCA0270EN-03

Weights

Weights

Module

Description/Rating

Reference number

Weight

kg

lb

Bus Coupler

Ethernet switch

TPRBCEIP

0.204

0.450

PROFINET

TPRBCPFN

0.204

0.450

PROFIBUS-DP

TPRBCPFB

0.204

0.450

Standard Starters

4 kW (5 hp)

TPRST009

0.656

1.446

11 kW (15 hp)

TPRST025

0.718

1.583

18.5 kW (20 hp)

TPRST038

0.718

1.583

30 kW (40 hp)

TPRST065

1.248

2.751

37 kW (40 hp)

TPRST080

1.248

2.751

SIL* Starters

4 kW (5 hp)

TPRSS009

0.656

1.446

11 kW (15 hp)

TPRSS025

0.718

1.583

18.5 kW (20 hp)

TPRSS038

0.718

1.583

30 kW (40 hp)

TPRSS065

1.248

2.751

37 kW (40 hp)

TPRSS080

1.248

2.751

Power Interface Modules

4 kW (5 hp)

TPRPM009

0.255

0.562

18.5 kW (20 hp)

TPRPM038

0.255

0.562

37 kW (40 hp)

TPRPM080

0.425

0.937

SIL Interface Module

SIL interface

TPRSM001

0.159

0.351

Digital I/O Module

4 In / 2 Out

TPRDG4X2

0.136

0.300

Analog I/O Module

2 In / 1 Out

TPRAN2X1

0.172

0.379

Voltage Interface Module

Voltage interface

TPRVM001

0.159

0.351

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?