48049-137-05EN

Default Settings

Default Settings—Switches

Description Symbol Default Value
Long-time pickup Ir Maximum
Long-time delay tr Minimum
Short-time pickup Isd Minimum
Short-time delay tsd Minimum
Ground-fault pickup Ig Minimum
Ground-fault delay tg Minimum
Instantaneous Ii Minimum

Default Settings—Maintenance

Submenu Description Line Item Default Value Setting Range
M2C/M6C contacts Alarm type S# Not selected Not selected, Isd, Ir, Iunbal (See Trip Unit Alarms)
Setup S# Latching Latching contact, time delay, non-latching contact, Locked 0, Locked 1
MicroLogic setup Language English US Deutsch, English US, English UK, Espanol, Francais
Date/Time
Breaker selection Standard NA Not def, ANSI, IEC, UL, IEC/GB
Circuit breaker NA
Type NA
Circuit breaker number 0 0000–FFFF
Power sign P+ P+, P-
VT ratio Primary 690 000–690
Secondary 690 000–690
System frequency 50-60 Hz 50-60 Hz, 400 Hz
Metering setup System type 3Φ 4 w 4 CT 3Φ 4w 4CT, 3Φ 4w 3CT,
3Φ 3w 3CT
Current demand Interval 15 min. 5–60 min
Power demand Window type Sliding Sliding, block
Interval 15 min. 5–60 min
Sign convention IEEE IEEE, IEEE alt, IEC
Com setup Com parameter
Remote access No Yes, no
Remote control Auto Auto, manual

Default Settings—Protection

Submenu Description Symbol Line Item Default Value Setting Range Tolerance
Amperage protection Long-time pickup Ir Maximum ±10%
Long-time delay tr Minimum -20%, +0%
Short-time pickup Isd Minimum ±10%
Short-time delay tsd Minimum  
Instantaneous Ii Minimum ±10%
Ground-fault alarm (5.0P trip unit) No protection
Ground-fault (6.0P trip unit) Mode Trip Trip
Pickup Switch setting In £ 400 A: 30%–100% In
400 < In £ 1200 A: 20%–100% In
1200 A < In: 500 A–1200 A
±10%
Pickup delay Switch setting 1–40 sec. -20%, +0%
Neutral current Ineutral Off Off, N/2, N, 1.6N
Ground-fault alarm alarm Mode Off Alarm, off
Pickup 1200 A 20 x In–1200 A ±15%
Pickup delay 10.0 sec. 1.0–10.0 sec. -20%, +0%
Dropout 1200 A 20 A–pickup ±15%
Dropout delay 1.0 sec. 1.0–10.0 sec. -20%, +0%
Current unbalance Iunbal Mode Off Alarm, trip, off
Pickup % 60% 5–60% -10%, +0%
Pickup delay 40 sec. 1–40 sec. -20%, +0%
Dropout % Iunbal pickup % 5%–pickup % -10%, +0%
Dropout delay 10 sec. 10–360 sec. -20%, +0%
Max. phase A demand current Mode Off Alarm, trip, off
Pickup In 0.2 x In– In ±6.6%
Pickup delay 1500 sec. 15–1500 sec. -20%, +0%
Dropout Iamax pickup 0.2 x In–pickup ±6.6%
Dropout delay 15 sec. 15–3000 sec. -20%, +0%
Max. phase B demand current Mode Off Alarm, trip, off
Pickup In 0.2 x In–In ±6.6%
Pickup delay 1500 sec. 15–1500 sec. -20%, +0%
Dropout Ibmax Pickup 0.2 x In–pickup ±6.6%
Dropout delay 15 sec. 15–3000 sec. -20%, +0%
Max. phase C demand current Mode Off Alarm, trip, off
Pickup In 0.2 x In–In ±6.6%
Pickup delay 1500 sec. 15–1500 sec. -20%, +0%
Dropout Icmax pickup 0.2 x In–pickup ±6.6%
Dropout delay 15 sec. 15–3000 sec. -20%, +0%
Max. neutral demand current Mode Off Alarm, trip, off
Pickup In 0.2 x In–In ±6.6%
Pickup delay 1500 sec. 15–1500 sec. -20%, +0%
Dropout Inmax pickup 0.2 x In–pickup ±6.6%
Dropout delay 15 sec. 15–3000 sec. -20%, +0%
Voltage protection Minimum (under) voltage Vmin Mode Off Alarm, trip, off
Pickup 100 V 100 V–Vmax pickup -5%, +0%
Pickup delay 5 sec. 1.2–5 sec. -0%, +20%
Dropout Vmin pickup Vmin pickup–1200 A -5%, +0%
Dropout delay 1.2 sec. 1.2–36 sec. -0%, +20%
Maximum (over) voltage Vmax Mode Off Alarm, trip, off
Pickup 725 V Vmin–1200 A -0%, +5%
Pickup delay 5 sec. 1.2–5 sec. -0%, +20%
Dropout Vmax pickup 100–Vmax pickup -0%, +5%
Dropout delay 1.2 sec. 1.2–36 sec. -0%, +20%
Voltage unbalance Vunbal Mode Off Alarm, trip, off
Pickup 20% 2–20%* -10%, +0%
Pickup delay 40 sec. 1–40 sec. -20%, +0%
Dropout Vunbal pickup 2%–Vunbal pickup -10%, +0%
Dropout delay 10 sec. 10–360 sec. -20%, +0%
Other protection Reverse power rP Mode Off Alarm, trip, off
Pickup 500 kW 5–500kW ± 2.5%
Pickup delay 20 sec. 0.2–20 sec. -0%, +20%
Dropout rP pickup 5kW–rP pickup ± 2.5%
Dropout delay 1 sec. 1–360 sec. -0%, +20%
Minimum (under) frequency Fmin Mode Off Alarm, trip, off
Pickup 45 Hz 45 Hz–Fmax pickup ± 0.5 Hz
Pickup delay 5 sec. 0.2–5 sec. -0%, +20%
Dropout Fmin pickup Fmin Pickup–440 Hz ± 0.5 Hz
Dropout delay 1 sec. 1–36 sec. -0%, +20%
Maximum (over) frequency Fmax Mode Off Alarm, trip, off
Pickup 65 Hz Fmin Pickup–440 Hz ± 0.5 Hz
Pickup delay 5 sec. 0.2–5 sec. -0%, +20%
Dropout Fmax pickup 45 Hz–Fmax pickup ± 0.5 Hz
Dropout delay 1 sec. 1–36 sec. -0%, +20%
Phase rotation Phase rotation Sequence Phase A, phase C, phase B direction Phase A, phase B, phase C direction or phase A, phase C, phase B direction
Mode Off Off, alarm
Load shedding I Load shedding I Mode Off Off, on
Pickup % 100% Ir 50% Ir–100% Ir ±6%
Pickup delay % 80% tr 20–80% tr -20%, +0%
Dropout % Load shedding I pickup 30%–Load shedding I pickup % ±6%
Dropout delay 10 sec. 10–600 sec. -20%, +0%
Load shedding P Load shedding P Mode Off Off, On
Pickup 10,000 kW 200–10,000 kW ± 2.5%
Pickup delay 3600 sec. 10–3600 sec. -20%, +0%
Dropout Load shedding P pickup 100 kW–Load shedding P pickup % ± 2.5%
Dropout delay 10 sec. 10–3600 sec. -20%, +0%
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.