48049-137-05EN

Metering Range and Accuracy

Metering Range and Accuracy

Item Description Symbol Range Tolerance
Instantaneous Current Instantaneous current in A phase Ia 0–32 kA ±1.5%
Instantaneous current in B phase Ib 0–32 kA ±1.5%
Instantaneous current in C phase Ic 0–32 kA ±1.5%
Instantaneous current in neutral In 0–32 kA ±1.5%
Instantaneous current in ground 0–32 kA ±1.5%
Max. instantaneous current in A phase Iamax 0–32 kA ±1.5%
Max. instantaneous current in B phase Ibmax 0–32 kA ±1.5%
Max. instantaneous current in C phase Icmax 0–32 kA ±1.5%
Max. instantaneous current in neutral Inmax 0–32 kA ±1.5%
Max. instantaneous current in ground 0–32 kA ±1.5%
Demand Current Demand current in A phase 0–32 kA ±1.5%
Demand current in B phase 0–32 kA ±1.5%
Demand current in C phase 0–32 kA ±1.5%
Demand current in neutral 0–32 kA ±1.5%
Max. demand current in A phase 0–32 kA ±1.5%
Max. demand current in B phase 0–32 kA ±1.5%
Max. demand current in C phase 0–32 kA ±1.5%
Max. demand current in neutral 0–32 kA ±1.5%
Voltage Phase-to-phase instantaneous voltage between A and B phase Vab 0–1200 V ±0.5%
Phase-to-phase instantaneous voltage between B and C phase Vbc 0–1200 V ±0.5%
Phase-to-phase instantaneous voltage between C and A phase Vca 0–1200 V ±0.5%
Phase-to-phase instantaneous voltage between A and neutral phase Van 0–1200 V ±0.5%
Phase-to-phase instantaneous voltage between B and neutral phase Vbn 0–1200 V ±0.5%
Phase-to-phase instantaneous voltage between C and neutral phase Vcn 0–1200 V ±0.5%
Average phase-to-phase voltage V avg 3Φ 0–1200 V ±0.5%
Voltage unbalance V unbal 3Φ 0–100 V ±0.5%
Instantaneous Power Instantaneous active power P 0–32 MW ±2%
Instantaneous reactive power Q 0–32 Mvar ±2%
Instantaneous apparent power S 0–32 MVA ±2%
Power Factor Power factor PF -1–1 ±0.01%
Demand Power Active demand power P 0–32 MW ±2%
Reactive demand power Q 0–32 Mvar ±2%
Apparent demand power S 0–32 MVA ±2%
Max. active demand power since last reset 0–32 MW ±2%
Max. reactive demand power since last reset 0–32 Mvar ±2%
Max. apparent demand power since last reset 0–32 MVA ±2%
Energy Total Total active power E. P -1010–1010 Kwh ±2%
Total reactive power E. Q -1010–1010 Kvarh ±2%
Total apparent power E. S -1010–1010 KVAh ±2%
Energy In Total active power in E. P -1010 –1010 Kwh ±2%
Total reactive power in E. Q -1010–1010 Kvarh ±2%
Energy Out Total active power out E. P -1010–1010 Kwh ±2%
Total reactive power out E. Q -1010–1010 Kvarh ±2%
Frequency System frequency F 45–440 Hz ±0.1 Hz
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.