List of TeSys Avatars
TeSys Avatars
|
Name |
Icon |
Description |
|---|---|---|
|
System avatar |
![]() |
A required avatar that enables a single point of communication to the TeSys island. |
|
Device |
||
|
Switch |
![]() |
To make or break a power line in an electrical circuit |
|
Switch - SIL Stop, W. Cat 1/2* |
![]() |
To make or break a power line in an electrical circuit with Stop Category 0 or Stop Category 1* function compliance for Wiring Category 1 and Category 2. |
|
Switch - SIL Stop, W. Cat 3/4* |
![]() |
To make or break a power line in an electrical circuit with Stop Category 0 or Stop Category 1 function compliance for Wiring Category 3 and Category 4. |
|
Digital I/O |
![]() |
To provide control of 2 digital outputs and status of 4 digital inputs |
|
Analog I/O |
![]() |
To provide control of 1 analog output and status of 2 analog inputs |
|
Load |
||
|
Power Interface without I/O (measure) |
![]() |
To monitor current supplied to an external device, such as a solid-state relay, soft starter, or variable speed drive |
|
Power Interface with I/O (control) |
![]() |
To monitor current supplied to and to control an external device, such as a solid-state relay, soft starter, or variable speed drive |
|
Motor One Direction |
![]() |
To manage* a motor in one direction |
|
Motor One Direction - |
![]() |
To manage a motor in one direction, with Stop Category 0 or Stop Category 1 function compliance for Wiring Category 1 and Category 2. |
|
Motor One Direction - |
![]() |
To manage a motor in one direction, with Stop Category 0 or Stop Category 1 function compliance for Wiring Category 3 and Category 4. |
|
Motor Two Directions |
![]() |
To manage a motor in two directions (forward and reverse) |
|
Motor Two Directions - |
![]() |
To manage a motor in two directions (forward and reverse), with Stop Category 0 or Stop Category 1 function compliance for Wiring Category 1 and Category 2 |
|
Motor Two Directions - |
![]() |
To manage a motor in two directions (forward and reverse), with Stop Category 0 or Stop Category 1 function compliance for Wiring Category 3 and Category 4 |
|
Motor Y/D One Direction |
![]() |
To manage a wye-delta (star-delta) motor in one direction |
|
Motor Y/D Two Directions |
![]() |
To manage a wye-delta (star-delta) motor in two directions (forward and reverse) |
|
Motor Two Speeds |
![]() |
To manage a two-speed motor and two-speed motor with Dahlander option |
|
Motor Two Speeds - |
![]() |
To manage a two-speed motor, with Stop Category 0 or Stop Category 1 function compliance for Wiring Category 1 and Category 2 |
|
Motor Two Speeds - |
![]() |
To manage a two-speed motor, with Stop Category 0 or Stop Category 1 function compliance for Wiring Category 3 and Category 4 |
|
Motor Two Speeds Two Directions |
![]() |
To manage a two-speed motor in two directions (forward and reverse) |
|
Motor Two Speeds Two Directions - |
![]() |
To manage a two-speed motor in two directions (forward and reverse), with Stop Category 0 or Stop Category 1 function compliance for Wiring Category 1 and Category 2 |
|
Motor Two Speeds Two Directions - |
![]() |
To manage a two-speed motor in two directions (forward and reverse), with Stop Category 0 or Stop Category 1 function compliance for Wiring Category 3 and Category 4 |
|
Resistor |
![]() |
To manage a resistive load |
|
Power Supply |
![]() |
To manage a power supply |
|
Transformer |
![]() |
To manage a transformer |
|
Application |
||
|
Pump |
![]() |
To manage a pump |
|
Conveyor One Direction |
![]() |
To manage a conveyor in one direction |
|
Conveyor One Direction - |
![]() |
To manage a conveyor in one direction, with Stop Category 0 or Stop Category 1 function compliance for Wiring Category 1 and Category 2 |
|
Conveyor Two Directions |
![]() |
To manage a conveyor in two directions (forward and reverse) |
|
Conveyor
Two Directions - |
![]() |
To manage a conveyor in two directions (forward and reverse), with Stop Category 0 or Stop Category 1 function compliance for Wiring Category 1 and Category 2 |
















_0000236777.png)
_0000236776.png)


_0000248505.png)