DOCA0270EN-03

Dimensions

This section contains the dimensions of the TeSys™ island modules. Dimensions are provided in millimeters and inches.

Bus Coupler: TPRBCEIP and TPRBCPFN (mm/in.)

Bus Coupler: TPRBCPFB (mm/in.)

Voltage Interface Module: TPRVM001 (mm/in.)

SIL* Interface Module: TPRSM001 (mm/in.)

Digital I/O Module: TPRDG4X2 (mm/in.)

Analog I/O Module: TPRAN2X1 (mm/in.)

Size 1 (TPRPM009) and Size 2 (TPRPM038) Power Interface Modules (mm/in.)

Size 3 Power Interface Module: TPRPM080 (mm/in.)

Size 1 Starters: TPRST009 and TPRSS009 (mm/in.)

Size 2 Starters: TPRST025, TPRST038, TPRSS025, and TPRSS038 (mm/in.)

Size 3 Starters: TPRST065, TPRST080, TPRSS065, and TPRSS080 (mm/in.)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?