DOCA0270EN-03

Environmental Characteristics

All TeSys island modules are electrically isolated between the internal electronic circuit and the input/output channels, within the limits described by the Environmental Characteristics table below. This equipment meets CE requirements as indicated in the table.

WARNING
Unintended Equipment Operation
Install and operate this equipment according to the conditions described in the Environmental Characteristics table.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

Environmental Characteristics

Storage temperature

Starters: -25 °C to +70 °C (-13 °F to 158 °F)

Bus Couplers, SIL* Modules, Voltage Interface Modules, and I/O Modules: -40 °C to +80 °C (-40 °F to 176 °F)

Operating temperature

-10 °C to +50 °C (14 °F to 122 °F) up to 60 °C (140 °F) with derating (horizontal and vertical mounting)

Humidity

5–95%, non-condensing

Altitude

Starters: up to 2000 m (6561.66 ft)

Bus Couplers, SIL Modules, Voltage Interface Modules, and I/O Modules: up to 2000 m (6561.66 ft)

Corrosion immunity

Atmosphere free from corrosive gases

Protection degree

IP20

Helps protect against particulates larger than 12.5 mm (0.5 in.) diameter entering the device housing

EMC

Complying with US Code of Federal Regulations, Title 47, Part 15 (FCC Part 15) Class A for unintentional radio interference.
Circuit complying with IEC 61000-6-7, Immunity requirements for equipment intended to perform functions in a safety-related system (functional safety) in industrial locations

Vibration

Horizontal and vertical mounting orientation:

  • 1.5 mm peak to peak, 3–13 Hz per IEC 60068-2-6

  • 1 gn 13–200 Hz per IEC 60068-2-6 

Mechanical shock resistance

15 gn at 11 ms in horizontal and vertical mounting orientations, according to IEC 60068–2–27

Force withstand

50 N for 30 s applied to the top of the device, perpendicular to the DIN rail

Degree of pollution

Pollution degree 2 per IEC/EN 61131–2

Environmental compliance and performance

REACh declaration—compliance with EU-REACh annex XVII

RoHS compliance—compliant with European Directive (EU) 2015/863 and WEEE

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?