DOCA0270EN-03

Thermal Protection

Thermal protection settings values

Setting Name Value Range Default Value Increment

Ir (FLA)

  • 0.18–9 A (TPR••009)
  • 0.50–25 A (TPR••025)
  • 0.76–38 A (TPR••038)
  • 3.25–65 A (TPR••065)
  • 4–80 A (TPR••080)
  • 0.18 A
  • 0.50 A
  • 0.76 A
  • 3.25 A
  • 4 A

0.01

Ir (FLA) 2

  • 0.18–9 A (TPR••009)
  • 0.50–25 A (TPR••025)
  • 0.76–38 A (TPR••038)
  • 3.25–65 A (TPR••065)
  • 4–80 A (TPR••080)
  • 0.18 A
  • 0.50 A
  • 0.76 A
  • 3.25 A
  • 4 A

0.01

Thermal Overload Trip Class

5–30

10

Thermal Overload Reset Threshold

10–95%

85%

1

Thermal Overload Alarm Level

10–100%

85%

1

Motor Overheat Trip Delay

0–10 s

5 s

0.1

Motor Overheat Trip Level

0–200 °C

0 °C

1

Motor Overheat Reset Threshold

0–200 °C

0 °C

1

Motor Overheat Alarm Threshold

0–200 °C

0 °C

1

Motor Overheat Temperature Sensor
  • PT 100
  • PT 1000
  • NI 100
  • NI 1000
  • PTC Binary

PT 100

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?