DOCA0006EN-08

Energy, energy by tariff and input metering

Most energy values are available in both signed 64-bit integer and 32-bit floating point format.

Resets and active tariff information

Address

Register

Action
(R/W/WC)

Size

Type

Units

Description

PM3250

PM3255

Energy Reset (Partial Energy, Energy by Tariff, Phase Energy)

0x0CB3

3252

R

R

4

DATETIME

Energy Reset Date/Time

Energy by Tariff Import

0x105E

4191

R/WC

R/WC

1

UInt16

Active Tariff (Only modifiable in case of COM Control Mode Enabled):

  • 0 = multi-tariff disabled
  • 1-4 = rate 1 to rate 4

Input Metering

0x0DE1

3554

R

4

DATETIME

Input Metering Accumulation Reset Date/Time

Energy values – 64-bit integer

Address

Register

Action
(R/W/WC)

Size

Type

Units

Description

PM3250

PM3255

Total Energy

0x0C83

3204

R

R

4

Int64

Wh

Total Active Energy Import

0x0C87

3208

R

R

4

Int64

Wh

Total Active Energy Export

0x0C93

3220

R

R

4

Int64

VARh

Total Reactive Energy Import

0x0C97

3224

R

R

4

Int64

VARh

Total Reactive Energy Export

0x0CA3

3236

R

R

4

Int64

VAh

Total Apparent Energy Import

0x0CA7

3240

R

R

4

Int64

VAh

Total Apparent Energy Export

Energy Reset (Partial Energy, Energy by Tariff, Phase Energy)

0x0CB3

3252

R

R

4

DATETIME

Energy Reset Date/Time

Partial Energy Import

0x0CB7

3256

R

R

4

Int64

Wh

Partial Active Energy Import

0x0CC7

3272

R

R

4

Int64

VARh

Partial Reactive Energy Import

0x0CD7

3288

R

R

4

Int64

VAh

Partial Apparent Energy Import

Phase Energy Import

0x0DBD

3518

R

R

4

Int64

Wh

Active Energy Import Phase 1

0x0DC1

3522

R

R

4

Int64

Wh

Active Energy Import Phase 2

0x0DC5

3526

R

R

4

Int64

Wh

Active Energy Import Phase 3

0x0DC9

3530

R

R

4

Int64

VARh

Reactive Energy Import Phase 1

0x0DCD

3534

R

R

4

Int64

VARh

Reactive Energy Import Phase 2

0x0DD1

3538

R

R

4

Int64

VARh

Reactive Energy Import Phase 3

0x0DD5

3542

R

R

4

Int64

VAh

Apparent Energy Import Phase 1

0x0DD9

3546

R

R

4

Int64

VAh

Apparent Energy Import Phase 2

0x0DDD

3550

R

R

4

Int64

VAh

Apparent Energy Import Phase 3

Energy by Tariff Import

0x1063

4196

R

R

4

Int64

Wh

Rate 1 Active Energy Import

0x1067

4200

R

R

4

Int64

Wh

Rate 2 Active Energy Import

0x106B

4204

R

R

4

Int64

Wh

Rate 3 Active Energy Import

0x106F

4208

R

R

4

Int64

Wh

Rate 4 Active Energy Import

Input Metering

0xDE1

3554

R

4

DATETIME

Input Metering Accumulation Reset Date/Time

0xDE5

3558

R

4

Int64

Unit

Input Metering Accumulation Channel 01

0xDE9

3562

R

4

Int64

Unit

Input Metering Accumulation Channel 02

Energy values – 32-bit floating point

Address

Register

Action
(R/W/WC)

Size

Type

Units

Description

PM3250

PM3255

Total Energy

0xB06D

45166

R

R

2

Float32

Wh

Total Active Energy Import

0xB06F

45168

R

R

2

Float32

Wh

Total Active Energy Export

0xB071

45170

R

R

2

Float32

VARh

Total Reactive Energy Import

0xB073

45172

R

R

2

Float32

VARh

Total Reactive Energy Export

0xB075

45174

R

R

2

Float32

VAh

Total Apparent Energy Import

0xB077

45176

R

R

2

Float32

VAh

Total Apparent Energy Export

Partial Energy Import

0xB079

45178

R

R

2

Float32

Wh

Partial Active Energy Import

0xB07B

45180

R

R

2

Float32

VARh

Partial Reactive Energy Import

0xB07D

45182

R

R

2

Float32

VAh

Partial Apparent Energy Import

Phase Energy Import

0xB07F

45184

R

R

2

Float32

Wh

Active Energy Import Phase 1

0xB081

45186

R

R

2

Float32

Wh

Active Energy Import Phase 2

0xB083

45188

R

R

2

Float32

Wh

Active Energy Import Phase 3

0xB085

45190

R

R

2

Float32

VARh

Reactive Energy Import Phase 1

0xB087

45192

R

R

2

Float32

VARh

Reactive Energy Import Phase 2

0xB089

45194

R

R

2

Float32

VARh

Reactive Energy Import Phase 3

0xB08B

45196

R

R

2

Float32

VAh

Apparent Energy Import Phase 1

0xB08D

45198

R

R

2

Float32

VAh

Apparent Energy Import Phase 2

0xB08F

45200

R

R

2

Float32

VAh

Apparent Energy Import Phase 3

Energy by Tariff Import

0xB095

45206

R

R

2

Float32

Wh

Rate 1 Active Energy Import

0xB097

45208

R

R

2

Float32

Wh

Rate 2 Active Energy Import

0xB099

45210

R

R

2

Float32

Wh

Rate 3 Active Energy Import

0xB09B

45212

R

R

2

Float32

Wh

Rate 4 Active Energy Import

Input Metering

0xB091

45202

R

2

Float32

Unit

Input Metering Accumulation Channel 01

0xB093

45204

R

2

Float32

Unit

Input Metering Accumulation Channel 02

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.