DOCA0006EN-08

Specifications

Electrical characteristics

Measurement accuracy

 

Measurement type

Class of accuracy

Error

Active energy

x/5 A CTs: Class 0.5S as per IEC 62053-22: 2020, BS/ EN 62053-22

x/5 A CTs: PMD- II/ SD/ SS/ 0.5 as per IEC 61557-12

±0.5%

x/1 A CTs: Class 1 as per IEC 62053-21: 2020, BS/ EN 62053-21

x/1 A CTs: PMD-II/ SD/ SS/ 1 as per IEC 61557-12

±1%

Reactive energy

Class 2 as per IEC 62053-23, BS/ EN 62053-23

PMD-II/ SD/ SS/ 2 as per IEC 61557-12

±2%

Active power

x/5 A CTs: Class 0.5

±0.5%

x/1 A CTs: Class 1

±1%

Apparent power

x/5 A CTs: Class 0.5

±0.5%

x/1 A CTs: Class 1

±1%

Reactive power

Class 2

±2%

Current

x/5 A CTs: Class 0.3

±0.3%

x/1 A CTs: Class 0.5

±0.5%

Voltage

Class 0.3

±0.5%

Frequency

Class 0.05

±0.05%

Power factor

Class 1

±0.005 Count

Voltage inputs

Measured voltage

Wye: 60...277 V L-N, 100...480 V L-L ± 20%

Delta: 100...480 V L-L ± 20%

Overload

332 V L-N or 575 V L-L

Frequency

50 / 60 Hz ±10%

Minimum wire temperature rating required

90 °C (194 °F)

Impedance

3 MΩ

Burden

0.2 VA

Impulse voltage withstand

6 KV for 1.2 μS waveform

Measurement category

III

Wire

2.5 mm2 (14 AWG)

(Recommended: Copper wire)

Wire strip length

8 mm (0.31 in)

Torque

0.5 N·m (4.4 in·lb)

Current inputs

Nominal current

1 A or 5 A

Requires x/5A or x/1A current transformers

Measured current

20 mA...6 A

Withstand

10 A continuous, 20 A at 10 sec/hr

Impedance

< 1 mΩ

Burden

< 0.036 VA at 6 A

Minimum wire temperature rating required

90 °C (194 °F)

Wire

6 mm2 (10 AWG)

(Recommended: Copper wire)

Wire strip length

8 mm (0.31 in)

Torque

0.8 N·m (7 in·lb)

Control power

Operating range

AC: 100...277 V L-N, 173...480 V L-L ±20%

DC: 100...300 V

Frequency

45...65 Hz

Burden

AC: 5 VA

DC: 3 W

Wire

6 mm2 (10 AWG)

(Recommended: Copper wire)

Wire strip length

8 mm (0.31 in)

Torque

0.8 N·m (7 in·lb)

Installation category

III

Digital output (PM3255)

Number

2

Type

Solid-state relay

Load voltage

5...40 V DC

Maximum load current

50 mA

Output resistance

50 Ω maximum

Isolation

3.75 kV

Wire

1.5 mm2 (16 AWG)

Wire strip length

6 mm (0.23 in)

Torque

0.5 N·m (4.4 in·lb)

Pulse output (PM3210)

Number

1

Type

Opto-coupler output for remote transfer

Pulses / kWh

Configurable

Voltage

5...30 V DC

Current

1...15 mA

Pulse width

Configurable, 50 ms minimum

Isolation

3.75 kV

Wire

2.5 mm2 (14 AWG)

Wire strip length

6 mm (0.23 in)

Torque

0.5 N·m (4.4 in·lb)

Digital input (PM3255)

Number

2

Type

Type 1 opto-coupler inputs

IEC 61131-2 compatible

Maximum input

Voltage: 40 V DC

Current: 4 mA

OFF state

0...5 V DC

ON state

11...40 V DC

Nominal voltage

24 V DC

Isolation

3.75 kV

Wire

1.5 mm2 (16 AWG)

Wire strip length

6 mm (0.23 in)

Torque

0.5 N·m (4.4 in·lb)

Mechanical characteristics

Weight

0.26 kg (0.57 lb)

IP degree of protection

Front panel

IP40

Meter body

IP20

Display dimensions

43 x 34.6 mm (1.7 x 1.3 in)

Display resolution

128 x 96

Display data update rate

1 second

Energy pulsing LED

5000 flashes / kWh without consideration of transformer ratios

Environmental characteristics

Operating temperature

-25 to +70 °C (-13 to +158 °F)

Storage temperature

-40 to +85 °C (-40 to +185 °F)

Humidity rating

5 to 95% RH non-condensing at 50 °C (122 °F)

Pollution degree

2

Altitude

< 3000 m (9842 ft)

Location

For indoor use in a stationary panel

Must be permanently connected and fixed

Product life

> 15 years, 45 °C (113 °F) 60% RH

EMC (electromagnetic compatibility)

Electrostatic discharge

IEC 61000-4-2

Immunity to radiated fields

IEC 61000-4-3

Immunity to fast transients

IEC 61000-4-4

Immunity to surge

IEC 61000-4-5

Conducted immunity

IEC 61000-4-6

Immunity to power frequency magnetic fields

0.5 mT (IEC 61000-4-8)

Conducted and radiated emissions

Class B (EN 55022)

Safety and standards

Safety

BS/ EN/ IEC/ UL 61010-1: 2010 + A1: 2019

Protective class

II

Double insulated for user accessible parts

Standard compliance

IEC 62052-31: 2015

IEC 62052-11: 2020

IEC 62053-21: 2020

IEC 62053-22: 2020

IEC 62053-23

IEC 61557-12: 2018/ AMD1: 2021

BS/ EN 62052-31

BS/ EN 62052-11

BS/ EN 62053-21

BS/ EN 62053-22

BS/ EN 62053-23

BS/ EN 61557-12

Modbus RS-485 communications (PM3250 / PM3255)

Number of ports

1

Parity

Even, Odd, None

Baud rate

9600, 19200, 38400

Number of stop bits

1

Isolation

4 kV, double insulation

Wire

2.5 mm2 (14 AWG)

Wire strip length

7 mm (0.28 in)

Torque

0.5 N·m (4.4 in·lb)

Real-time clock

Type

Quartz crystal based

Clock drift

< 2.5 s/day (30 ppm)

Battery backup time

3 years without control power (typical)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.