Electrical Characteristics
Bus Couplers
|
Power supply voltage |
Rated power
supply voltage: 24 Vdc |
|
Impulse withstand voltage (UI) |
0.5 kV; SELV circuit for communication |
Starters and SIL * Starters
|
Nominal voltage |
100–690* Vac (RMS), phase to ground (-15% / +20%) |
|
Impulse withstand voltage (UI) |
6 kV |
Power Interface Modules
|
Nominal voltage |
100...690 Vac (RMS), phase to ground (-15%/+20%) |
|
Impulse withstand voltage (UI) |
6 kV; SELV circuit for communication |
Voltage Interface Modules
|
Nominal voltage |
100...690 Vac (RMS), phase to ground (-15%/+20%) |
|
Impulse withstand voltage (UI) |
6 kV; SELV circuit for communication |
SIL Interface Modules
|
Impulse withstand voltage (UI) |
2 kV; SELV circuit for communication NOTE: The contact
is rated for 8 A, AC.
|
Digital I/O Modules
|
Voltage drop |
0.4 V max |
|
Turn on and turn off time |
10 ms, maximum |
|
Max leakage current |
0.1 mA |
|
Radio interference |
FCC Part 15, Class A |
|
Impulse withstand voltage levels |
0.5 kV; SELV circuit for communication |
Analog I/O Modules
|
Radio interference |
FCC Part 15, Class A |
|
Impulse withstand voltage levels |
0.5 kV; SELV circuit for communication |