Environmental Characteristics
All TeSys island modules are electrically isolated between the internal electronic circuit and the input/output channels, within the limits described by the Environmental Characteristics table below. This equipment meets CE requirements as indicated in the table.
WARNING |
|---|
|
Unintended Equipment Operation
Install and operate this equipment according to the conditions
described in the Environmental Characteristics table.
Failure to follow these instructions can result in death, serious injury, or equipment
damage.
|
Environmental Characteristics
|
Storage temperature |
Starters: -25 °C to +70 °C (-13 °F to 158 °F) Bus Couplers, SIL* Modules, Voltage Interface Modules, and I/O Modules: -40 °C to +80 °C (-40 °F to 176 °F) |
|
Operating temperature |
-10 °C to +50 °C (14 °F to 122 °F) up to 60 °C (140 °F) with derating (horizontal and vertical mounting) |
|
Humidity |
5–95%, non-condensing |
|
Altitude |
Starters: up to 2000 m (6561.66 ft) Bus Couplers, SIL Modules, Voltage Interface Modules, and I/O Modules: up to 2000 m (6561.66 ft) |
|
Corrosion immunity |
Atmosphere free from corrosive gases |
|
Protection degree |
IP20 Helps protect against particulates larger than 12.5 mm (0.5 in.) diameter entering the device housing |
|
EMC |
Complying with
US Code of Federal Regulations, Title 47, Part 15 (FCC Part 15) Class
A for unintentional radio interference. |
|
Vibration |
Horizontal and vertical mounting orientation:
|
|
Mechanical shock resistance |
15 gn at 11 ms in horizontal and vertical mounting orientations, according to IEC 60068–2–27 |
|
Force withstand |
50 N for 30 s applied to the top of the device, perpendicular to the DIN rail |
|
Degree of pollution |
Pollution degree 2 per IEC/EN 61131–2 |
|
Environmental compliance and performance |
REACh declaration—compliance with EU-REACh annex XVII RoHS compliance—compliant with European Directive (EU) 2015/863 and WEEE |
WARNING