DIN Rail
The TeSys island modules are mountable on IEC 60715–compliant DIN rail (top hat style) with the following dimensions:
-
Width: 35 mm (±0.3 mm)
-
Thickness: 1 mm (±0.04 mm)
-
Height: 7.5 or 15 mm (+0, −0.4 mm)
For Electromagnetic Compatibility (EMC) compliance, the galvanized steel DIN rail must be attached to a flat metal mounting surface, or mounted on an Electronic Industries Alliance (EIA) rack or in a metal cabinet enclosure. Do not use aluminum DIN rail. Aluminum forms an inherent non-conductive oxide on its surface that inhibits electrical connection.
A single piece of galvanized steel DIN rail is recommended. Use metallic screws approximately every 8 in. (20.32 cm) to attach the DIN rail to the metallic equipment structure or panel. Grounding is through the DIN rail connection.
Suitable DIN rail is available from Schneider Electric. See the following table.
DIN rail references
|
Rail depth |
Reference number |
|---|---|
|
15 mm (0.59 in.) |
AM1DE200 |
|
7.5 mm (0.30 in.) |
AM1DP200 |