Weights
Weights
|
Module |
Description/Rating |
Reference number |
Weight |
|
|---|---|---|---|---|
|
kg |
lb |
|||
|
Bus Coupler |
Ethernet switch |
TPRBCEIP |
0.204 |
0.450 |
|
PROFINET |
TPRBCPFN |
0.204 |
0.450 |
|
|
PROFIBUS-DP |
TPRBCPFB |
0.204 |
0.450 |
|
|
Standard Starters |
4 kW (5 hp) |
TPRST009 |
0.656 |
1.446 |
|
11 kW (15 hp) |
TPRST025 |
0.718 |
1.583 |
|
|
18.5 kW (20 hp) |
TPRST038 |
0.718 |
1.583 |
|
|
30 kW (40 hp) |
TPRST065 |
1.248 |
2.751 |
|
|
37 kW (40 hp) |
TPRST080 |
1.248 |
2.751 |
|
|
SIL* Starters |
4 kW (5 hp) |
TPRSS009 |
0.656 |
1.446 |
|
11 kW (15 hp) |
TPRSS025 |
0.718 |
1.583 |
|
|
18.5 kW (20 hp) |
TPRSS038 |
0.718 |
1.583 |
|
|
30 kW (40 hp) |
TPRSS065 |
1.248 |
2.751 |
|
|
37 kW (40 hp) |
TPRSS080 |
1.248 |
2.751 |
|
|
Power Interface Modules |
4 kW (5 hp) |
TPRPM009 |
0.255 |
0.562 |
|
18.5 kW (20 hp) |
TPRPM038 |
0.255 |
0.562 |
|
|
37 kW (40 hp) |
TPRPM080 |
0.425 |
0.937 |
|
|
SIL Interface Module |
SIL interface |
TPRSM001 |
0.159 |
0.351 |
|
Digital I/O Module |
4 In / 2 Out |
TPRDG4X2 |
0.136 |
0.300 |
|
Analog I/O Module |
2 In / 1 Out |
TPRAN2X1 |
0.172 |
0.379 |
|
Voltage Interface Module |
Voltage interface |
TPRVM001 |
0.159 |
0.351 |