Electromagnetic Compatibility
EMC Specifications
|
Phenomenon |
Basic Standard |
Product Compliance |
Functional Safety Compliance |
|---|---|---|---|
|
Electrostatic discharge |
IEC/EN 61000-4-2 |
Air Discharge: 8 kV |
Air Discharge: 8 kV |
|
Radiated electromagnetic field |
IEC/EN 61000-4-3 |
Field strength: 10 V/m Field strength: 3 V/m Field strength: 1 V/m |
Field strength: 20 V/m Field strength: 10 V/m Field strength: 3 V/m |
|
Fast transient burst |
IEC/EN 61000-4-4 |
Starter, DIN Rail, and Bus Coupler Power Connector: 2 kV Digital and Analog Connector: 1 kV |
Starter and DIN Rail: 4 kV Bus Coupler Power Connector, Ethernet Port, and SIM Connector: 2 kV |
|
Surge immunity |
IEC/EN 61000-4-5 |
Starter: 2 kV CM (12 Ω) and 1 kV DM Bus Coupler Power Connector: Ethernet Port and Analog
Connector: Digital Connector: 1 kV CM (42 Ω) and 500 V DM (42 Ω) |
Starter: 4 kV
CM (12 Ω) and 2 kV DM Bus
Coupler Power Connector: SIM Connector, Ethernet Port, and Analog Connector: 2 kV CM (42 Ω) |
|
Conducted |
IEC/EN 61000-4-6 |
10 Vms (0.15—80 MHz) |
20 Vms (0.15—80 MHz) |
|
Magnetic field |
IEC/EN 61000-4-8 |
30 A/m, 50/60 Hz |
30 A/m, 50/60 Hz |
|
Conducted emission |
EN 55011 |
Class A / Environment A |
|
|
Radiated emission |
EN 55011 |
Class A / Environment A |
|
|
NOTE: Communication and Analog input
and output cables must be shielded.
|
|||