DOCA0265EN-07

Prepare the Replacement

Replacement MicroLogic Active Control Units

For equivalent features the MicroLogic Active control unit can be replaced by a MicroLogic Active control unit with the same part number, or it can be upgraded with the corresponding spare MicroLogic Active control unit described in the following table.

Initial MicroLogic Active control unit

Replacement MicroLogic Active control unit

Description

Part number

Description

Part number

MicroLogic Active 2.0 A control unit

LV933071

MicroLogic Active 2.0 E spare part

LV947600SP

MicroLogic Active 5.0 A control unit

LV933072

MicroLogic Active 6.0 E spare part

LV947603SP

MicroLogic Active 6.0 A control unit

LV933073

MicroLogic Active 6.0 E spare part

LV947603SP

MicroLogic Active 2.0 Econtrol unit

LV947600

MicroLogic Active 2.0 E spare part

LV947600SP

MicroLogic Active 5.0 E control unit

LV947602

MicroLogic Active 6.0 E spare part

LV947603SP

MicroLogic Active 6.0 E control unit

LV947603

MicroLogic Active 6.0 E spare part

LV947603SP

MicroLogic Active 6.0 Ei control unit

LV949603

MicroLogic Active 6.0 Ei spare part

LV949603SP

MicroLogic Active 2.0 AP control unit with Zigbee wireless communication

LV933071W

MicroLogic Active 2.0 EP spare part

LV947600WSP

MicroLogic Active 5.0 AP control unit with Zigbee wireless communication

LV933072W

MicroLogic Active 6.0 EP spare part

LV947603WSP

MicroLogic Active 6.0 AP control unit with Zigbee wireless communication

LV933073W

MicroLogic Active 6.0 EP spare part

LV947603WSP

MicroLogic Active 2.0 AP control unit with Zigbee wireless communication

LV947600W

MicroLogic Active 2.0 EP spare part

LV947600WSP

MicroLogic Active 5.0 AP control unit with Zigbee wireless communication

LV947602W

MicroLogic Active 6.0 EP spare part

LV947603WSP

MicroLogic Active 6.0 AP control unit with Zigbee wireless communication

LV947603W

MicroLogic Active 6.0 EP spare part

LV947603WSP

Ordering Spare Parts

Use the MySchneider app to order spare parts.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.