Detected Modules
The table lists the detected modules for the Modbus RTU communication.
|
Address |
Register |
No. |
Function code |
RW |
Type |
Svd |
Description |
|---|---|---|---|---|---|---|---|
|
0x2400 |
9217 |
1 |
0x03 |
R | UINT16 | N | LTMTCT/LTMTCTV Sensor Module Type |
|
0x2401 |
9218 |
1 | – | – | – | – |
Reserved |
|
0x2402 |
9219 |
1 |
0x03 |
R | UINT16 | N | |
|
0x2403 |
9220 |
1 |
0x03 |
R | UINT16 | N | |
|
0x2404 |
9221 |
1 |
0x03 |
R | UINT16 | N | |
|
0x2405 |
9222 |
1 |
0x03 |
R | UINT16 | N | |
|
0x2406 |
9223 |
1 |
0x03 |
R | UINT16 | N |
LTMTCT/LTMTCTV Sensor Module Type
The table lists the type of sensor modules used for the Modbus RTU communication.
|
Register value |
Reference |
Sensor module |
Current range |
Voltage range |
|---|---|---|---|---|
|
0 |
– |
None |
– |
– |
|
1–2 |
– |
None |
– |
– |
|
3 |
LTMTCT3T |
LTMTCT horizontal module |
0.3–3 A |
– |
|
4 |
LTMTCTV3T |
LTMTCTV horizontal module |
0.3–3 A |
60 - 690 V |
|
5–6 |
– |
Reserved |
– |
– |
|
7 |
LTMTCT25T |
LTMTCT horizontal module |
2.5–25 A |
– |
|
8 |
LTMTCTV25T |
LTMTCTV horizontal module |
2.5–25 A |
60 - 690 V |
|
9–10 |
– |
Reserved |
– |
– |
|
11 |
LTMTCT100T |
LTMTCT horizontal module |
10–100 A |
– |
|
12 |
LTMTCTV100T |
LTMTCTV horizontal module |
10–100 A |
60 - 690 V |
|
13–14 |
– |
Reserved |
– |
– |
|
15 |
LTMTCTV3UT |
LTMTCTV horizontal module for UL applications |
0.3–3 A |
60 - 600 V |
|
16 |
LTMTCTV25UT |
LTMTCTV horizontal module for UL applications |
2.5–25 A |
60 - 600 V |
|
17 |
LTMTCTV100UT |
LTMTCTV horizontal module for UL applications |
10–100 A |
60 - 600 V |
LTMT Expansion Unit Type
The table lists the type of expansion units used for the Modbus RTU communication.
|
Register value |
Reference |
Expansion unit |
DI rating |
|---|---|---|---|
|
0 |
– |
None |
– |
|
1 |
LTMTIN42FM |
4 DI and 2 DO |
100/240 Vac/Vdc |
|
2 |
LTMTIN42BD |
4 DI and 2 DO |
24 Vdc |
|
3–6 |
– |
Reserved |
– |
|
7 |
LTMTAN21 |
2 AI and 1 AO |
– |
|
8 |
– |
Reserved |
– |