DOCA0191EN–05

Contactor Accessory Technical Characteristics

Auxiliary Contacts Electrical Characteristics

Auxiliary contacts electrical characteristics

LAG8N11 / LAG8N20 / LAG8N11P / LAG8N20P

Conventional thermal current

10 A

Short-circuit protection

By gG or BS fuses or by circuit breaker GB2CD16

10 A

Maximum sealed and inrush power consumption of the contactors (occasional operating cycles of contact 95–96)

AC supply

24–600 Vac

Sealed

17 VA

Inrush

800 VA

DC supply

24–500 Vdc

Sealed

10 W

Inrush

600 W

Category AC-15

Operating cycles

V

24

48

115

230

400

500

1 million

VA

60

120

280

560

800

500

2 million

VA

24

48

115

230

400

250

3 million

VA

16

32

80

160

280

150

Category DC-13

Operating cycles

V

24

48

125

250

440

1 million

W

36

72

54

54

55

2 million

W

24

48

38

38

39

3 million

W

16

24

31

31

32

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?