DOCA0191EN–05

Electromagnetic Compatibility

The table below describes the electromagnetic compatibility of the TeSys Control-Giga contactors and TeSys Protect-Giga electronic overload relays :

Phenomenon

Basic standard

Product compliance

Electrostatic discharge

IEC 61000–4–2

Air Discharge: 8 kV + 10%

Contact discharge: 6 kV +10%

Radiated electromagnetic field

IEC 61000–4–3

Field strength: 20 V/m +5 V/m

Frequency: 80 MHz or 6 GHz

Field strength: 20 V/m +5 V/m

Frequency: 1.0 GHz or 1.4 GHz

Field strength: 20 V/m +5 V/m

Frequency: 1.4 GHz or 2.0 GHz

Field strength: 20 V/m +5 V/m

Frequency: 2.0 GHz or 2.7GHz

Field strength: 20 V/m +5 V/m

Frequency: 2.7 GHz ; 3.0 GHz

Field strength: 20 V/m +5 V/m

Frequency: 3.0 GHz ; 5.9 GHz

Field strength: 20 V/m +5 V/m

Frequency: ISM–GSM

Fast transient burst

IEC 61000–4–4

Power AC and DC > 50 V–4 kV + 0.5 kV / 1 min and 2 kV +0.25 kV / 5 min

Power DC < 50 V–2 kV +0.5 kV / 5 min

Surge immunity

IEC 61000–4–5

Power AC and DC > 50 V (A1 A2)–4 kV +10% CM 12 Ω and 2 kV +10% DM 2 Ω

Power AC and DC > 50 V (A1 A2)–2 kV +10% CM 12 Ω and 1 kV +10% DM 2 Ω

Conducted electromagnetic field

IEC 61000–4–6

Conducted Disturbance [0,15MHz ; 80MHz] ISM frequencies–20 V rms +5 V

Magnetic field

IEC 61000–4–8

300 A/m permanent (1 min)

1000 A/m impulse (3 s)

Conducted emission

EN 55011

Class A

Radiated emission

EN 55011

Class A

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.