DOCA0191EN–05

Connection with Lugs

Overview

Lugs can be used to connect contactors and overload relays :

  • IEC lugs

  • Third party lugs

The lugs can be installed both upstream and downstream of contactors and overload relays .

IEC Lugs

The table below provides the list of the IEC lugs used with the contactors and overload relays :

Contactors

Overload relay

IEC lugs

Cable section

LC1G205-245C

LR9G115-225C

LV429252

120 mm²

LC1G205-245C

LR9G115-225C

LV429253

150 mm²

LC1G205-245C

LR9G115-225C

LV429254

185 mm²

LC1G300-475C

LR9G500C

LV432500

240 mm²

LC1G300-475C

LR9G500C

LV432502

300 mm²

Third Party Lugs

Contactor

Overload relay

A

B

C

Ø

LC1G205-245C

LR9G115-225C

≤ 25 mm

≤ 10 mm

≤ 6 mm

9 mm

LC1G300-475C

LR9G500C

≤ 32 mm

≤ 15 mm

3 mm ≤...≤ 10 mm

10.6 mm

LC1G620C

LR9G630C

≤ 50 mm

≤ 15 mm

3 mm ≤...≤ 10 mm

13 mm

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.