TeSys Giga Electronic Overload Relay Mounting on Plate
-
Drill 4 holes in the plate, with respect of the dimensions given.
-
LR9G115-500C - Maximum hole diameter: 6 mm
-
LR9G630C - Maximum hole diameter: 9 mm
-
-
Use the two short screws to fix the top side of the overload relay and tighten the screws with PZ2 screwdriver at the right torque.
NOTE: For short screws, the screwdriver should be inserted through the power terminal holes to tighten the screws. -
Place the phase separator adaptor on the overload relay from the top.
-
Push the adaptor inwards to lock it with a click.
|
Giga relay |
G1 |
G2 |
J |
Screws |
|---|---|---|---|---|
|
LR9G115–225C |
70 mm |
35 mm |
80.10 mm |
M5 |
|
LR9G500C |
119 mm |
45 mm |
68.25 mm |
M5 |
|
LR9G630C |
186 mm |
70 mm |
96.10 mm) |
M8 |