DOCA0191EN–05

L Large Terminal Extension

Overview

The L large terminal extensions are used to extend the connection possibilities of 3-pole contactors.

The terminal extensions are screwed on the contactor using the screws delivered with the contactor.

The screws delivered with the terminal extensions are used to screw bars or lugs on the terminal extensions.

The table below provides the list of L large terminal extensions:

Contactor

L large terminal extensions

LC1G205-245C

LA9G3671

LC1G300-475C

LA9G3672

LC1G620C

LA9G3673

Dimension

Contactor

W

H0

H1

H2

D1

D2

LC1G205-245C

110 mm

28.5 mm

50.5 mm

60.5 mm

46.5 mm

92.5 mm

LC1G300-475C

150 mm

38.5 mm

68.5 mm

84.5 mm

55 mm

111 mm

LC1G620C

240 mm

55 mm

90 mm

113 mm

80 mm

146 mm

For installation instructions of power connection accessories, see Installation of the Power Connection Accessories.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.