DOCA0191EN–05

TeSys Giga Contactor and TeSys Giga Overload Relay Direct Mounting

Overview

This section describes the assembly of the overload relays directly on the 3-pole contactors . The overload relays are mounted downstream of the contactors .

  • LR9G115C and LR9G225C overload relays can be assembled with LC1G205–245C contactors.

  • LR9G500C overload relay can be assembled with LC1G300–475C contactors.

  • LR9G630C overload relay can be assembled with LC1G620C contactors.

Contactors Assembled with Overload Relay

The table below provides the dimension detail for mounting:

Contactor

Giga relay

W

D

H

G

J1

J2

LC1G205–245C

LR9G115–225C

108 mm

193 mm

272 mm

35 mm

166 mm

79.15 mm

LC1G300–475C

LR9G500C

140 mm

225 mm

308.5 mm

45 mm

187 mm

92.85 mm

LC1G620C

LR9G630C

210 mm

265 mm

384 mm

70 mm

242 mm

102.18 mm

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?