Overview
The control module contains the components required to control the contactor poles:
-
A fixed magnetic circuit
-
a coil winding
-
an electronic board
The control module can be replaced by a spare control module after detection of an internal malfunction.
Control Module
The table below provides the commercial references of the control modules:
|
Contactor |
Control voltage |
3P control module |
|---|---|---|
|
LC1G205-245C |
48–130 Vac/Vdc |
LX1G3QEHEC |
|
100–250 Vac/Vdc |
LX1G3QKUEC |
|
|
200–500 Vac/Vdc |
LX1G3QLSEC LX1G3QLSEMC |
|
|
LC1G300C |
48–130 Vac/Vdc |
LX1G3REHEC |
|
100–250 Vac/Vdc |
LX1G3RKUEC |
|
|
200–500 Vac/Vdc |
LX1G3RLSEC LX1G3RLSEMC |
|
|
LC1G410–475C |
48–130 Vac/Vdc |
LX1G3SEHEC |
|
100–250 Vac/Vdc |
LX1G3SKUEC |
|
|
200–500 Vac/Vdc |
LX1G3SLSEC LX1G3SLSEMC |
|
|
LC1G620C |
48–130 Vac/Vdc |
LX1G3TEHEC |
|
100–250 Vac/Vdc |
LX1G3TKUEC |
|
|
200–500 Vac/Vdc |
LX1G3TLSEC LX1G3TLSEMC |