DOCA0191EN–05

Control Module Characteristics

Contactor type

LC1G205-245C

LC1G300C

LC1G410-475C

LC1G620C

Rated control circuit voltage Uc (Ucmin-Ucmax)

  • 48–130 Vac/Vdc

  • 100–250 Vac/Vdc

  • 200–500 Vac/Vdc

Control voltage (≤ 60 °C)

Operation

0.8 Uc min-1.1 Uc max

Drop–out

≤ 0.45 Ucmin

Average consumption at 20 °C and at Uc

48-130 V control module (EHE)

Inrush

50/60 Hz coil circuit

640 VA

778 VA

963 VA

990 VA

DC

445 W

695 W

760 W

850 W

Sealed

50/60 Hz coil circuit

18.7 VA

17.6 VA

17.6 VA

21.6

DC

7.8 W

7.8 W

7.8 W

9.5 W

100-250 V control module (KUE)

Inrush

50/60 Hz coil circuit

540 VA

698 VA

750 VA

798 VA

DC

380 W

645 W

690 W

710 W

Sealed

50/60 Hz coil circuit

12.4 VA

15 VA

15.5 VA

16.9 VA

DC

7.8 W

9.1 W

9.3 W

9.5 W

200-500 V control module (LSE)

Inrush

50/60 Hz coil circuit

295 W

531 W

533 W

672 W

DC

216 W

303 W

300 W

392 W

Sealed

50/60 Hz coil circuit

13 W

16.1 W

15.4 W

18.4 W

DC

8 W

9 W

8.6 W

11 W

Heat dissipation

5–6 W

6–7 W

6–7 W

6–7 W

Operating time

Closing "C"

40-70 ms

Opening "O"

15-50 ms

Mechanical durability at Uc (millions of operating cycles)

8

8

8

5

Maximum operating rate at ambient temperature ≤ 60 °C (operating cycles per hour)

AC-1

300

300

300

300

AC-3

500

500

500

500

AC-4

150

150

60

60

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.