DOCA0191EN–05

L Side Terminal Extensions

Overview

The L side terminal extensions are used to extend the connection possibilities of 3-pole contactors.

The terminal extensions are screwed on the contactor using the screws delivered with the contactor.

The screws delivered with the terminal extensions are used to screw bars or lugs on the terminal extensions.

The table below provides the list of L side terminal extensions:

Contactor

L side terminal extensions

LC1G205-245C

LA9G3661

LC1G300-475C

LA9G3662

LC1G620C

LA9G3663

Dimension

Contactor

W

H

D0

D1

D2

LC1G205-245C

88 mm

22.5 mm

17.5 mm

29.5 mm

55.5 mm

LC1G300-475C

120 mm

26.5 mm

17 mm

31 mm

63 mm

LC1G620C

188 mm

34 mm

42 mm

60 mm

96 mm

For installation instructions of power connection accessories, see Installation of the Power Connection Accessories.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.