DOCA0191EN–05

Terminal Shrouds

Overview

The terminal shrouds can be installed on the top and bottom of the power terminals of contactors and overload relays to provide IP20 protection. One terminal shroud is made up of two covers:

  • Front cover

  • Back cover.

The terminal shrouds must be ordered separately. The table below provides the commercial references of the terminal shrouds. For each commercial reference, two identical terminal shrouds are delivered, for installation on top and bottom power terminals:

Contactor

Overload relay

Terminal shroud

LC1G205-245C

LR9G115-225C

LA9G3701

LC1G300-475C

LR9G500C

LA9G3702

LC1G620C

LR9G630C

LA9G3703

Compatibility

The terminal shrouds can be installed :

  • on contactors

  • on overload relays

  • on top and bottom power connections connected with:

    • bars or lugs

    • coupling bars

NOTE: The terminal shrouds cannot be installed on contactors with power connection accessories and spreaders, or with phase separators.

Overall Dimension

The table below provides the dimension detail and other technical characteristics of the terminal shroud:

Contactor

W

D

H

H0

H1

LC1G205-245C

105.1 mm

98.5 mm

302 mm

63.5 mm

80.5 mm

LC1G300-475C

140 mm

121.5 mm

359 mm

79.5 mm

96.5 mm

LC1G620C

210.6 mm

163.5 mm

422.3 mm

81.75 mm

115 mm

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.