DOCA0191EN–05

Dimensions

This section describes the dimensions of the TeSys Control-Giga contactors and TeSys Protect-Giga electronic overload relays . The dimensions are provided in millimeters and inches.

3–Pole Contactors

Labels

LC1G205–245C

LC1G300C

LC1G410C

LC1G475C

LC1G620C

a

108 mm

140 mm

140 mm

140 mm

210 mm

b

193 mm

225 mm

225 mm

225 mm

284 mm

c

193 mm

225 mm

225 mm

225 mm

265 mm

G

35 mm

45 mm

45 mm

45 mm

70 mm

J

166 mm

187 mm

187 mm

187 mm

242 mm

M

164 mm

197 mm

197 mm

197 mm

244 mm

H

145 mm

167 mm

167 mm

167 mm

192 mm

L

70 mm

82 mm

83 mm

84 mm

107 mm

P

35 mm

45 mm

45 mm

45 mm

70 mm

Q

19 mm

25 mm

25 mm

25 mm

35.3 mm

S

18 mm

30 mm

30 mm

30 mm

48 mm

Ø

8.5 mm

10.6 mm

10.6 mm

10.6 mm

13 mm

NOTE: a’ = a + 20 mm with 2 auxiliary contact modules on both sides.

Clearance Distances

Labels

Definition

Value

X1

Arc flash clearance distance up to 1000 V operating voltage.

40 mm

X2

Minimum electrical clearance according to operating voltage inside metallic cabinets and for adjacent installation of contactors.

5 mm

Overload Relays

Labels

LR9G115–225C

LR9G500C

LR9G630C

a

106 mm

140 mm

210 mm

b

109 mm

116 mm

149 mm

c

126 mm

139 mm

186 mm

G1

70 mm

119 mm

186 mm

G2

35 mm

45 mm

70 mm

J

80 mm

68 mm

86 mm

M

78 mm

83 mm

100 mm

H

52 mm

47 mm

47 mm

L

66 mm

79 mm

107 mm

P

35 mm

45 mm

70 mm

Q

18 mm

25 mm

35 mm

S1

11.5 mm

22.5 mm

22.5 mm

S2

17.5 mm

30.5 mm

50 mm

Ø1

8.3 mm

10.6 mm

13 mm

Ø2

9 mm

10.6 mm

13 mm

Ø3

5.3 mm

5.3 mm

8.5 mm

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.