DOCA0191EN–05

Power Connection with Star-Delta Connection Kits

Overview

Star-Delta connection kits can be used for the power connections of the three contactors. If using the connection kits, the three contactors must be fitted with a cable memory or must be without cable memory.

Star-delta connection kits are made of three coupling bars:

  • the line-delta coupling bar, to couple the line and delta contactors with identical ratings

  • the star-delta coupling bar, to couple the star and delta contactors. The star-delta coupling bar and the line-delta coupling bar are identical when the star and delta contactors have identical ratings.

  • the star coupling bar to couple the motor stator windings.

The table below provides the list of the star-delta connection kits:

Contactor version

Line and delta contactors

Star contactor

Star-delta connection kit

With cable memory

LC1G205-245C

LC1G205-245C

LA9GQQ330

LC1G300-475C

LC1G300-475C

LA9GSS330

LC1G620C

LC1G620C

LA9GTT330

LC1G300-475C

LC1G205-245C

LA9GSQ331

LC1G620C

LC1G620C

LA9GTS331

Without cable memory

LC1G205-245C

LC1G205-245C

LA9GQQ330

LC1G300-475C

LC1G300-475C

LA9GSS330

LC1G620C

LC1G620C

LA9GTT330

LC1G300-475C

LC1G205-245C

LA9GSQ330

LC1G620C

LC1G300-475C

LA9GTS330

Dimensions

Commercial reference

W0

H1

H2

D1

D2

LA9GQQ330

364 mm

31.5 mm

31.5 mm

23.6 mm

68.5 mm

LA9GSQ330

428 mm

37 mm

56.5 mm

10 mm

75 mm

LA9GSS330

460 mm

37 mm

37 mm

10 mm

75 mm

LA9GTS330

600 mm

47.8 mm

77.3 mm

13.2 mm

101 mm

LA9GTT330

670 mm

47.8 mm

47.8 mm (

13.2 mm

101 mm

LA9GSQ331

460 mm

37 mm

56.5 mm

10 mm

75 mm

LA9GTS331

600 mm

47.8 mm

97 mm

13.2 mm

101 mm

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.