DOCA0256EN-01

Trip Logs

Description

The last 20 encountered trips are recorded by the LTMT main unit.

Each trip log is composed of 64 bytes. The data of each trip Logs are organized as the data of Trip Log 1 Data.

Slot Index Byte offset Size (in bytes)

Trip Log

1 11 0 64 Trip log 1
64 64 Trip log 2
128 64 Trip log 3
1 12 0 64 Trip log 4
64 64 Trip log 5
128 64 Trip log 6
1 13 0 64 Trip log 7
64 64 Trip log 8
128 64 Trip log 9
1 14 0 64 Trip log 10
64 64 Trip log 11
128 64 Trip log 12
1 15 0 64 Trip log 13
64 64 Trip log 14
128 64 Trip log 15
1 16 0 64 Trip log 16
64 64 Trip log 17
128 64 Trip log 18
1 17 0 64 Trip log 19
64 64 Trip log 20

Trip Log 1 Data

Slot

Index

Byte offset

Size (in bytes)

RW

X

Unit

Type

Svd

Parameter name

1

11

0

8

R

UINT16

Y

Date and Time

1

11

8

2

R

UINT16

Y

Trip Code

1

11

10

2

R

1

A

UINT16

Y

Thermal memory

1

11

12

4

R

0.001

A

UINT32

Y

L1 RMS current

1

11

16

4

R

0.001

A

UINT32

Y

L2 RMS current

1

11

20

4

R

0.001

A

UINT32

Y

L3 RMS current

1

11

24

4

R

0.001

A

UINT32

Y

Calculated earth current

1

11

28

4

R

0.001

A

UINT32

Y

Measured earth current

1

11

32

2

R

0.01

%

UINT16

Y

Current imbalance

1

11

34

2

R

1

UINT16

Y

Current phase sequence

1

11

36

2

R

0.1

V

UINT16

Y

L1-L2 RMS voltage

1

11

38

2

R

0.1

V

UINT16

Y

L2-L3 RMS voltage

1

11

40

2

R

0.1

V

UINT16

Y

L3-L1 RMS voltage

1

11

42

2

R

1

%

UINT16

Y

Voltage imbalance

1

11

44

2

R

0.01

UINT16

Y

Voltage phase sequence

1

11

46

2

R

1

Hz

UINT16

Y

System Frequency

1

11

48

2

R

UINT16

Y

MSB : System PF

LSB : Motor status

1

11

50

2

R

0.1

UINT16

Y

MSB : L1 current THD

LSB : L2 current THD

1

11

52

2

R

0.1

UINT16

Y

MSB : L3 current THD

LSB : L1 voltage THD

1

11

54

2

R

0.1

UINT16

Y

MSB : L2 voltage THD

LSB : L3 voltage THD

1

11

56

4

R

0.001

KW

UINT32

Y

Total active power

1

11

60

4

R

Y

Reserved

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?