Protection Pickup Status
The table lists the protection pickup status data for the PROFIBUS DP communication.
| Slot | Index |
Byte offset |
Size (in bytes) |
Byte.Bit |
RW |
Type |
Svd |
Parameter name |
|---|---|---|---|---|---|---|---|---|
| 1 | 33 |
36 |
1 |
36.0 |
R |
BOOL |
N |
Thermal overload pickup |
|
36.1 |
R |
BOOL |
N |
Locked rotor pickup |
||||
|
36.2 |
R |
BOOL |
N |
Stalled rotor pickup |
||||
|
36.3 |
R |
BOOL |
N |
Definite time overcurrent pickup |
||||
|
36.4 |
R |
BOOL |
N |
Normal inverse overcurrent pickup |
||||
|
36.5 |
R |
BOOL |
N |
Short time overcurrent pickup |
||||
|
36.6 |
R |
BOOL |
N |
Calculated ground current pickup |
||||
|
36.7 |
R |
BOOL |
N |
Measured ground current pickup |
||||
| 1 | 33 | 37 | 1 |
37.0 |
R |
BOOL |
N |
Phase under current pickup |
|
37.1 |
R |
BOOL |
N |
Current imbalance pickup |
||||
|
37.2 |
R |
BOOL |
N |
Current phase loss pickup |
||||
|
37.3 |
R |
BOOL |
N |
Current phase reversal pickup |
||||
|
37.4 |
R |
BOOL |
N |
Phase under voltage pickup |
||||
|
37.5 |
R |
BOOL |
N |
Phase over voltage pickup |
||||
|
37.6 |
R |
BOOL |
N |
Voltage phase loss pickup |
||||
|
37.7 |
R |
BOOL |
N |
Voltage imbalance pickup |
||||
| 1 | 33 | 38 | 1 |
38.0 |
R |
BOOL |
N |
Voltage phase reversal pickup |
|
38.1 |
R |
BOOL |
N |
Under frequency pickup |
||||
|
38.2 |
R |
BOOL |
N |
Over frequency pickup |
||||
|
38.3 |
R |
BOOL |
N |
Excessive start time pickup |
||||
|
38.4 |
R |
BOOL |
N |
Communication loss pickup |
||||
|
38.5 |
R |
BOOL |
N |
Over temperature pickup |
||||
|
38.6 |
R |
BOOL |
N |
Under power pickup |
||||
|
38.7 |
R |
BOOL |
N |
Over power pickup |
||||
| 1 | 33 | 39 | 1 |
39.0 |
R |
BOOL |
N |
Under power factor pickup |
|
39.1 |
– | – | – |
Reserved |
||||
|
39.2 |
R |
BOOL |
N |
Device internal pickup |
||||
|
39.3 |
R |
BOOL |
N |
HMI communication loss pickup |
||||
|
39.4–39.7 |
– | – | – |
Reserved |