Device Configuration
The table lists the device configuration data for the PROFIBUS DP communication.
| Slot | Index |
Byte offset |
Size |
RW |
X |
Unit |
Type |
Range |
Default value |
Svd |
Parameter name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 9 |
0 |
2 |
RW |
1 |
– |
UINT16 |
1–15 (step 1) |
8 |
Y | LTMTCT/LTMTCTV Sensor Module Type |
| 1 | 9 |
2 |
2 |
– | – |
– |
– |
– |
– |
– |
Reserved |
| 1 | 9 |
4 |
2 |
RW |
1 |
– |
UINT16 |
0–8 (step 1) |
0 |
Y | LTMT Expansion Unit 1 Type |
| 1 | 9 |
6 |
2 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
| 1 | 9 |
8 |
2 |
RW |
1 |
– |
UINT16 |
0–8 (step 1) |
0 |
Y | LTMT Expansion Unit 2 Type |
| 1 | 9 |
10 |
2 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
| 1 | 9 |
12 |
2 |
RW |
1 |
– |
UINT16 |
0–8 (step 1) |
0 |
Y | LTMT Expansion Unit 3 Type |
| 1 | 9 |
14 |
2 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
| 1 | 9 |
16 |
2 |
RW |
1 |
– |
UINT16 |
0–8 (step 1) |
0 |
Y | LTMT Expansion Unit 4 Type |
| 1 | 9 |
18 |
2 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
| 1 | 9 |
20 |
2 |
RW |
1 |
– |
UINT16 |
0–8 (step 1) |
0 |
Y | LTMT Expansion Unit 5 Type |
| 1 | 9 |
22 |
2 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
| 1 | 9 |
24 |
2 |
RW |
1 |
– |
UINT16 |
0–2 (step 1) |
0 |
Y |
LTMT main unit temperature sensor type*:
|
| 1 | 9 |
26 |
8 |
– | – | – | – |
– |
– |
– |
Reserved |
LTMTCT/LTMTCTV Sensor Module Type
|
Register value |
Reference |
Sensor module |
Current range |
|---|---|---|---|
|
0 |
– |
None |
– |
|
1–2 |
– |
Reserved |
– |
|
3 |
LTMTCT3T |
LTMTCT horizontal module |
0.3–3 A |
|
4 |
LTMTCTV3T |
LTMTCTV horizontal module |
0.3–3 A |
|
5–6 |
– |
Reserved |
– |
|
7 |
LTMTCT25T |
LTMTCT horizontal module |
2.5–25 A |
|
8 |
LTMTCTV25T |
LTMTCTV horizontal module |
2.5–25 A |
|
9–10 |
– |
Reserved |
– |
|
11 |
LTMTCT100T |
LTMTCT horizontal module |
10–100 A |
|
12 |
LTMTCTV100T |
LTMTCTV horizontal module |
10–100 A |
|
13–14 |
– |
Reserved |
– |
|
15 |
LTMTCTV3UT |
LTMTCTV horizontal module for UL applications |
0.3–3 A |
|
16 |
LTMTCTV25UT |
LTMTCTV horizontal module for UL applications |
2.5–25 A |
|
17 |
LTMTCTV100UT |
LTMTCTV horizontal module for UL applications |
10–100 A |
LTMT Expansion Unit Type
|
Register value |
Reference |
Expansion unit |
DI rating |
|---|---|---|---|
|
0 |
– |
None |
– |
|
1 |
LTMTIN42FM |
4 DI and 2 DO |
100/240 Vac/Vdc |
|
2 |
LTMTIN42BD |
4 DI and 2 DO |
24 Vdc |
|
3–6 |
– |
Reserved |
– |
|
7 |
LTMTAN21 |
2 AI and 1 AO |
– |
|
8 |
– |
Reserved |
– |