Diagnostic Data
Diagnostic data are made of:
-
13 bytes with system diagnostics, data available only with the PROFIBUS DP diagnostic feature.
-
x bytes with device specific diagnostic data, available with the PROFIBUS DP diagnostic feature.
|
Byte offset |
Size (in bytes) |
Byte.Bit | RW | Type |
Parameter name |
|---|---|---|---|---|---|
|
0-5 |
6 |
0.0-5.7 |
R | BOOL |
PROFIBUS DP standard diagnostic data |
| 6-8 | 3 | 6.0-6.7 | R | BOOL | Header
byte
Value = 0x43
|
| 7.0-7.7 | R | BOOL | Identifier
related diagnosis byte 1
|
||
| 8.0-8.7 | R | BOOL | Identifier
related diagnosis byte 2
|
||
| 9-12 | 4 |
9.0-9.7 |
R | BOOL |
Header byte Value = 0x16
|
| 10.0-10.7 | R | BOOL | Status
type
|
||
| 11.0-11.7 | R | BOOL | Slot
number
|
||
| 12.0-12.7 | R | BOOL | Status specifier | ||
|
13 |
1 |
13.0 | R | BOOL |
Thermal overload alarm |
|
13.1 |
R | BOOL |
Locked rotor alarm |
||
|
13.2 |
R | BOOL |
Stalled rotor alarm |
||
|
13.3 |
R | BOOL |
Definite time overcurrent alarm |
||
|
13.4 |
R | BOOL |
Normal inverse overcurrent alarm |
||
|
13.5 |
R | BOOL |
Short time overcurrent alarm |
||
|
13.6 |
R | BOOL |
Calculated ground current alarm |
||
|
13.7 |
R | BOOL |
Measured ground current alarm |
||
|
14 |
1 |
14.0 |
R | BOOL |
Phase under current alarm |
|
14.1 |
R | BOOL |
Current imbalance alarm |
||
|
14.2 |
R | BOOL |
Current phase loss alarm |
||
|
14.3 |
R | BOOL |
Current phase reversal alarm |
||
|
14.4 |
R | BOOL |
Phase under voltage alarm |
||
|
14.5 |
R | BOOL |
Phase over voltage alarm |
||
|
14.6 |
R | BOOL |
Voltage phase loss alarm |
||
|
14.7 |
R | BOOL |
Voltage imbalance alarm |
||
|
15 |
1 |
15.0 |
R | BOOL |
Voltage phase reversal alarm |
|
15.1 |
R | BOOL |
Under frequency alarm |
||
|
15.2 |
R | BOOL |
Over frequency alarm |
||
|
15.3 |
R | BOOL |
Reserved |
||
|
15.4 |
R | BOOL |
Communication loss alarm |
||
|
15.5 |
R | BOOL |
Over temperature alarm |
||
|
15.6 |
R | BOOL |
Under power alarm |
||
|
15.7 |
R | BOOL |
Over power alarm |
||
|
16 |
1 |
16.0 |
R | BOOL |
Under power factor alarm |
|
16.1-16.7 |
R | BOOL | Reserved | ||
|
17 |
1 |
17.0 |
R | BOOL |
Interlock - 1 alarm |
|
17.1 |
R | BOOL |
Interlock - 2 alarm |
||
|
17.2 |
R | BOOL |
Interlock - 3 alarm |
||
|
17.3 |
R | BOOL |
Interlock - 4 alarm |
||
|
17.4 |
R | BOOL |
Interlock - 5 alarm |
||
|
17.5 |
R | BOOL |
Interlock - 6 alarm |
||
|
17.6 |
R | BOOL |
Interlock - 7 alarm |
||
|
17.7 |
R | BOOL |
Interlock - 8 alarm |
||
|
18 |
1 |
18.0 | R | BOOL |
Interlock - 9 alarm |
| 18.1 | R | BOOL |
Interlock - 10 alarm |
||
| 18.2 | R | BOOL |
Interlock - 11 alarm |
||
| 18.3 | R | BOOL |
Interlock - 12 alarm |
||
| 18.4-18.7 | R | BOOL |
Reserved |
||
|
19 |
1 |
19.0–19.7 | R | BOOL |
Reserved |
|
20 |
1 |
20.0–20.7 | R | BOOL |
Reserved |
|
21 |
1 |
21.0 | R | BOOL |
Analog input output unit 1 - Input 1 alarm |
| 21.1 | R | BOOL |
Analog input output unit 1 - Input 2 alarm |
||
| 21.2 | R | BOOL |
Analog input output unit 2 - Input 1 alarm |
||
| 21.3 | R | BOOL |
Analog input output unit 2 - Input 2 alarm |
||
| 21.4–21.7 | R | BOOL |
Reserved |
||
|
22 |
1 |
22.0 | R | BOOL |
Thermal overload trip |
| 22.1 | R | BOOL |
Locked rotor trip |
||
| 22.2 | R | BOOL |
Stalled rotor trip |
||
| 22.3 | R | BOOL |
Definite time overcurrent trip |
||
| 22.4 | R | BOOL |
Normal inverse overcurrent trip |
||
| 22.5 | R | BOOL |
Short time overcurrent trip |
||
| 22.6 | R | BOOL |
Calculated ground current trip |
||
| 22.7 | R | BOOL |
Measured ground current trip |
||
|
23 |
1 |
23.0 | R | BOOL |
Phase under current trip |
| 23.1 | R | BOOL |
Current imbalance trip |
||
| 23.2 | R | BOOL |
Current phase loss trip |
||
| 23.3 | R | BOOL |
Current phase reversal trip |
||
| 23.4 | R | BOOL |
Phase under voltage trip |
||
| 23.5 | R | BOOL |
Phase over voltage trip |
||
| 23.6 | R | BOOL |
Voltage phase loss trip |
||
| 23.7 | R | BOOL |
Voltage imbalance trip |
||
|
24 |
1 |
24.0 | R | BOOL |
Voltage phase reversal trip |
| 24.1 | R | BOOL |
Under frequency trip |
||
| 24.2 | R | BOOL |
Over frequency trip |
||
| 24.3 | R | BOOL |
Excessive start time trip |
||
| 24.4 | R | BOOL |
Communication loss trip |
||
| 24.5 | R | BOOL |
Over temperature trip |
||
| 24.6 | R | BOOL |
Under power trip |
||
| 24.7 | R | BOOL |
Over power trip |
||
|
25 |
1 |
25.0 | R | BOOL |
Under power factor trip |
| 25.1-25.7 | R | BOOL |
Reserved |
||
|
26 |
1 |
26.0 | R | BOOL |
Interlock - 1 trip |
| 26.1 | R | BOOL |
Interlock - 2 trip |
||
| 26.2 | R | BOOL |
Interlock - 3 trip |
||
| 26.3 | R | BOOL |
Interlock - 4 trip |
||
| 26.4 | R | BOOL |
Interlock - 5 trip |
||
| 26.5 | R | BOOL |
Interlock - 6 trip |
||
| 26.6 | R | BOOL |
Interlock - 7 trip |
||
| 26.7 | R | BOOL |
Interlock - 8 trip |
||
|
27 |
1 |
27.0 | R | BOOL |
Interlock - 9 trip |
| 27.1 | R | BOOL |
Interlock - 10 trip |
||
| 27.2 | R | BOOL |
Interlock - 11 trip |
||
| 27.3 | R | BOOL |
Interlock - 12 trip |
||
| 27.4-27.7 | R | BOOL |
Reserved |
||
|
28 |
1 |
28.0–28.7 | R | BOOL |
Reserved |
|
29 |
1 |
29.0–29.7 | R | BOOL |
Reserved |
|
30 |
1 |
30.0 | R | BOOL |
Analog input output unit 1 - Input 1 trip |
| 30.1 | R | BOOL |
Analog input output unit 1 - Input 2 trip |
||
| 30.2 | R | BOOL |
Analog input output unit 2 - Input 1 trip |
||
| 30.3 | R | BOOL |
Analog input output unit 2 - Input 2 trip |
||
| 30.4–30.7 | R | BOOL |
Reserved |