Digital Input Status
The table lists the digital input status data for the PROFIBUS DP communication.
| Slot | Index | Byte offset |
Size (in bytes) |
Byte.Bit |
RW |
Type |
Svd |
Parameter name |
|---|---|---|---|---|---|---|---|---|
| 1 | 33 | 0 |
1 |
0.0 |
R |
BOOL |
N |
Digital input 1 |
|
0.1 |
R |
BOOL |
N |
Digital input 2 |
||||
|
0.2 |
R |
BOOL |
N |
Digital input 3 |
||||
|
0.3 |
R |
BOOL |
N |
Digital input 4 |
||||
|
0.4 |
R |
BOOL |
N |
Digital input 5 |
||||
|
0.5 |
R |
BOOL |
N |
Digital input 6 |
||||
|
0.6 |
R |
BOOL |
N |
Digital input 7 |
||||
|
0.7 |
R |
BOOL |
N |
Digital input 8 |
||||
| 1 | 33 | 1 |
1 |
1.0 |
R |
BOOL |
N |
Digital input 9 |
|
1.1 |
R |
BOOL |
N |
Digital input 10 |
||||
|
1.2 |
R |
BOOL |
N |
Digital input 11 |
||||
|
1.3 |
R |
BOOL |
N |
Digital input 12 |
||||
|
1.4 |
R |
BOOL |
N |
Digital input 13 |
||||
|
1.5 |
R |
BOOL |
N |
Digital input 14 |
||||
|
1.6 |
R |
BOOL |
N |
Digital input 15 |
||||
|
1.7 |
R |
BOOL |
N |
Digital input 16 |
||||
| 1 | 33 | 2 |
1 |
2.0 |
R |
BOOL |
N |
Digital input 17 |
|
2.1 |
R |
BOOL |
N |
Digital input 18 |
||||
|
2.2 |
R |
BOOL |
N |
Digital input 19 |
||||
|
2.3 |
R |
BOOL |
N |
Digital input 20 |
||||
|
2.4 |
R |
BOOL |
N |
Digital input 21 |
||||
|
2.5 |
R |
BOOL |
N |
Digital input 22 |
||||
|
2.6 |
R |
BOOL |
N |
Digital input 23 |
||||
|
2.7 |
R |
BOOL |
N |
Digital input 24 |
||||
| 1 | 33 | 3 |
1 |
3.0–3.7 |
– |
– |
– |
Reserved |