260410_LSS900100_eConfigure_KNX_SW

Danish Catalog Requirement

To access IHC loads, devices, and IHC switchboard components, the Danish product catalog must be selected in:

  • Project creation wizard, or

  • My user settings > Product catalog for....

If another catalog is selected, IHC components will not be displayed.

IHC Devices in the Catalog

When the Danish catalog is active, eConfigure displays all IHC items in the CATALOG panel.

Category

Devices Included

Model

Nodes

Push-buttons

Push-Button, 2 Keys, 1 LED (FUGA)

Push-Button, 2 Keys, 1 LED

Left Button, Right Button

Push-Button, 2 Keys (FUGA)

Push-Button, 2 Keys

Left Button, Right Button

Push-Button, 4 Keys, 2 LEDs (FUGA)

Push-Button, 4 Keys, 2 LEDs

Upper L, Upper R, Lower L, Lower R

Push-Button, 4 Keys (FUGA)

Push-Button, 4 Keys

Upper L, Upper R, Lower L, Lower R

Push-Button, 6 Keys, 3 LEDs (FUGA)

Push-Button, 6 Keys, 3 LEDs

6 Binary Button Nodes

Push-Button, 6 Keys (FUGA)

Push-Button, 6 Keys

6 Binary Button Nodes

Push-Button, 4 Keys, 4 LEDs (OPUS)

Push-Button, 4 Keys, 4 LEDs

Upper L, Upper R, Lower L, Lower R

Push-Button, 4 Keys (OPUS)

Push-Button, 4 Keys

Upper L, Upper R, Lower L, Lower R

Dimming modules

IHC Control LED Dimmer RS-485, 2 channels

IHC LED Dimmer RS‑485, 2 Channels

Channel 1, Channel 2

Input modules

IHC Control input 24 V DC / 24 mA with 16 inputs (120B1010)

Input Module 24 V DC / 24 mA

16 Binary Inputs

IHC Control input 24 V DC / 3 mA with 16 inputs (120B1011)

Input Module 24 V DC / 3 mA

16 Binary Inputs

IHC Control input 230 V AC with 8 inputs (120B1012)

Input Module 230 V AC

8 Binary Inputs

Output modules

IHC Control output 230 V AC 10 A with 8 outputs (120B1020)

Output Module 230 V AC

8 Binary Outputs

IHC Control output 24 V DC with 8 outputs (120B1021)

Output Module 24 V DC

8 Binary Outputs

IHC Control output 400 V AC 8×10A with 8 outputs (120B1027)

Output Module 400 V AC

8 Binary Outputs

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?