DOCA0172EN-20

PowerTag, PowerLogic Tag, and Acti9 Active Data Availability

Presentation

The data transmitted by the PowerTag Energy and PowerLogic Tag and Acti9 Active devices to the EcoStruxure Panel Server depends on the type of device. The following tables indicate which data is available in the EcoStruxure Panel Server according to each type of device.

Device Commercial References

The device commercial references used for each type of sensors are:

  • A1: A9MEM1520, A9MEM1521, A9MEM1522, A9MEM1541, A9MEM1542, PLTQO●, PLTE60●

  • A2: A9MEM1540, A9MEM1543

  • P1: A9MEM1561, A9MEM1562, A9MEM1563, A9MEM1571, A9MEM1572

  • F1: A9MEM1560, A9MEM1570

  • F2: A9MEM1573, A9MEM1575

  • F3: A9MEM1564, A9MEM1574

  • FL: A9MEM1580

  • M0: LV434020

  • M1: LV434021

  • M2: LV434022

  • M3: LV434023

  • R1: A9MEM1590, A9MEM1591, A9MEM1592, A9MEM1593, PLTR●

  • C: Acti9 Active iC40/iC60 (A9TAA●●●●, A9TAB●●●●, A9TDEC●●●, A9TDFC●●●, A9TDFD●●●, A9TPDD●●●, A9TPED●●●, A9TYAE●●●, A9TYBE●●●)

Power

Data

PowerTag M63, PowerLogic Tag QO, PowerLogic Tag E-Frame

PowerTag P63 PowerTag F63 PowerTag F160 PowerTag M250 PowerTag M630

PowerTag Rope, PowerLogic Tag Rope

Acti9 Active
A1 A2 P1 F1 F2 F3 FL M0 M1 M2 M3 R1 C

Total active power

Per phase active power

NA*

NA*

*

*

*

*

Total reactive power

Per phase reactive power

*

*

Total apparent power

Per phase apparent power

*

*

Total factor power

Per phase factor power

*

*

Active power demand

Active power peak demand (Resettable)

Energy

Data

PowerTag M63, PowerLogic Tag QO, PowerLogic Tag E-Frame

PowerTag P63 PowerTag F63 PowerTag F160 PowerTag M250 PowerTag M630

PowerTag Rope, PowerLogic Tag Rope

Acti9 Active
A1 A2 P1 F1 F2 F3 FL M0 M1 M2 M3 R1 C

Total resettable active energy delivered

Total non resettable active energy delivered

*

*

*

Per phase resettable active energy delivered

*

*

*

Per phase non resettable active energy delivered

*

*

*

Total resettable active energy received

Total non resettable active energy received

Per phase resettable active energy received

*

*

*

Per phase non resettable active energy received

*

*

*

Total resettable active energy delivered and received

NA*

NA*

NA*

NA*

NA*

NA*

NA*

Total non resettable active energy delivered and received

NA*

NA*

NA*

NA*

NA*

NA*

NA*

Per phase resettable active energy delivered and received

NA*

NA*

NA*

Per phase non resettable active energy delivered and received

NA*

*

*

NA*

NA*

Total resettable reactive energy delivered

Total non resettable reactive energy delivered

*

*

*

Per phase resettable reactive energy delivered

*

*

*

Per phase non resettable reactive energy delivered

Total resettable reactive energy received

Total non resettable reactive energy received

Per phase resettable reactive energy received

*

*

*

Per phase non resettable reactive energy received

*

*

*

Total resettable apparent energy delivered and received

Total non resettable apparent energy delivered and received

Per phase resettable apparent energy delivered and received

*

*

*

Per phase non resettable apparent energy delivered and received

*

*

*

Other Measurements

Data

PowerTag M63, PowerLogic Tag QO, PowerLogic Tag E-Frame

PowerTag P63

PowerTag F63

PowerTag F160

PowerTag M250

PowerTag M630

PowerTag Rope, PowerLogic Tag Rope

Acti9 Active

A1

A2

P1

F1

F2

F3

FL

M0

M1

M2

M3

R1

C

Phase current (measured)

Neutral current (calculated)

 

Phase-to-phase voltage

 

Phase-to-neutral voltage

NA*

NA*

*

*

*

*

Frequency

 

Quadrant

1

1

1

1

1

1

4

4

4

4

4

4

 

Internal temperature

Load operating time counter

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.