DOCA0172EN-20

Technical Characteristics

Environmental Characteristics

Characteristic

Value

Conforming to standards

  • IEC 61010-1/IEC 61010-2-201

  • UL 61010-1/CSA C22.2 no. 61010-1-12

  • UL 61010-2-201/CAN/CSA-C22.2 no. 61010-2-201

Certification

  • CE

  • cULus

  • RCM

  • UKCA

  • FCC

  • IC

  • EAC

  • CB

  • WPC

  • IMDA

Ambient temperature during storage

-40 °C to +85 °C (-40 °F to +185 °F)

Ambient temperature in operation: < 2,000 m (< 6,500 ft)

Horizontal installation (for indoor use in non-wet locations only)

  • Entry model: -25 °C to +60 °C (-13 °F to +140 °F)

  • Universal, Advanced models: -25 °C to +70 °C (-13 °F to +158 °F)

Vertical installation (for indoor use in non-wet locations only)

  • Entry model: -25 °C to +45 °C (-13 °F to +113 °F)

  • Universal, Advanced models: -25 °C to +50 °C (-13 °F to +122 °F)

Ambient temperature in operation: 2,000–4,000 m (6,500–13,000 ft)

PAS600L, PAS600LWD, PAS800L

-25 °C to +60 °C (-13 °F to +140 °F)

Ambient temperature in operation: 4,000–5,000 m (13,000–16,400 ft)

-25 °C to +55 °C (-13 °F to +131 °F)

Pollution degree

PAS400, PAS600, PAS600T, PAS600PWD, PAS800, PAS800P

2

PAS600L, PAS600LWD, PAS800L

3

Altitude

All models

< 2,000 m (< 6,500 ft)

PAS600L, PAS600LWD, PAS800L

< 5,000 m (< 16,400 ft)

Relative humidity

5–95% relative humidity (without condensation) at 55 °C (131 °F)

Environment

In compliance with the RoHS directive and REACH Regulations

Electromagnetic compatibility

  • IEC 61326-1

  • IEC 62974-1

  • EN 301489-1

  • EN 301489-17

Immunity

  • IEC 61326-1

  • IEC 62974-1

  • EN 301489-1

  • EN 301489-17

Environment: emissions

  • CISPR 11

  • EN 55032

Electromagnetic compatibility and Radio spectrum Matters (ERM)

  • EN 300328

  • EN 301893

Mean time to failure (MTTF)

PAS400

307 years

PAS600, PAS600T, PAS600L, PAS600LWD, PAS600PWD

208 years

PAS800, PAS800L, PAS800P

172 years

Communication Characteristics

Characteristic

Value

Communication interface

  • 10/100BASE-T Ethernet RJ45 ports:

    • Entry model: one port

    • Universal and Advanced models: two ports

  • RS485 Modbus port

  • Wi-Fi (excluding WD models), compliant to standard IEEE 802.11 a/b/g/n

    • Universal models (hardware version 001.000.000): 2.4 GHz

    • Entry, Universal models (hardware version 002.000.000) and Advanced models: 2.4 GHz, 5 GHz

  • Wi-Fi access point (excluding WD models), compliant to standard IEEE 802.11 a/b/g/n: all models : 2.4 GHz on channel 11

  • IEEE 802.15.4 (all models, excluding WD models)

  • Ethernet 2 IEEE 802.3af (802.3at Type 1) (PAS600PWD, PAS800P)

Automatic IP configuration

DPWS-ready, DHCP client IPv4, IPv6

IP network
  • Modbus TCP/IP connection

  • HTTPS

Radio frequency ISM band 2.4 GHz to 2.4835 GHz (in accordance with IEEE 802.15.4 standard) (all models, excluding WD models)

Radio Equipment Directive (RED)

From August 2025, EcoStruxure Panel Server products are compliant with the essential requirements of the Radio Equipment Directive (RED), including:

  • Article 3.3 (d) Network protection: EN 18031-1:2024

  • Article 3.3 (e) Protection of personal data and privacy: EN 18031-2:2024

This compliance applies to products manufactured and sold from August 2025 onwards, and from EcoStruxure Panel Server firmware version 002.002.001.

FCC Notice

This device complies with Part 15 of the FCC Rules. Operation is subject to the following two conditions:

  • This device may not cause harmful interference, and

  • this device must accept any interference received, including interference that may cause undesired operation.

NOTE: This equipment has been tested and found to comply with the limits for a Class A digital device, pursuant to part 15 of the FCC Rules. These limits are designed to provide reasonable protection against harmful interference when the equipment is operating in a commercial environment. This equipment generates, uses, and can radiate radiofrequency energy and, if not installed and used in accordance with the instruction manual, may cause harmful interference to radio communications. Operation of this equipment in a residential area is likely to cause harmful interference in which case the user will be required to correct the interference at his own expense.

FCC Caution:

Any changes or modifications not expressly approved by the party responsible for compliance could void the user’s authority to operate this equipment.

This transmitter must not be co-located or operating in conjunction with any other antenna or transmitter.

Radiation Exposure Statement:

This equipment complies with FCC radiation exposure limits set forth for an uncontrolled environment. This equipment should be installed and operated with minimum distance of 20 cm between the radiator and your body.

NOTE: The country code selection is for non-US model only and is not available to all US models. Per FCC regulation, all Wi-Fi product marketed in the US must be fixed to US operation channels only.

Electrical Characteristics

Characteristic EcoStruxure Panel Server
Entry Universal Advanced
PAS400 PAS600 HW: V1.0 PAS600 HW: V2.0 PAS600T HW: V1.0 PAS600L HW: V1.0 PAS600L HW: V2.0 PAS600LWD HW: V2.0 PAS600PWD HW: V2.0 PAS800 HW: V1.0 PAS800 HW: V2.0 PAS800L HW: V1.0 PAS800L HW: V2.0 PAS800P HW: V1.0 PAS800P HW: V2.0

Power supply

110–277 Vac/dc (±10 %)

-

-

-

-

-

-

-

-

-

24 Vdc (±10 %)

-

-

-

-

-

-

-

-

-

110–240 Vac/dc (±10 %)

-

-

-

-

-

-

-

-

-

-

-

-

-

Power over Ethernet (PoE)

-

-

-

-

-

-

-

-

-

-

-

Power consumption

3W (10VA) (maximum)

-

-

-

-

-

-

-

-

-

-

-

-

3W (maximum)

-

-

-

-

-

-

-

-

-

-

-

-

-

3.5W (12VA) (maximum)

-

-

-

-

-

-

-

-

-

-

3.5W (maximum)

-

-

-

-

-

-

-

Power input

  • Power over Ethernet: Class 0

  • Operating Input Range: 37–57 Vdc

  • Rating: < 3.5 W (72 mA) 48 Vdc typical

-

-

-

-

-

-

-

-

-

-

-

Frequency

50-60 Hz (±5 Hz)

-

-

-

-

-

-

-

-

-

50-60 Hz (±3 Hz)

-

-

-

-

-

-

-

-

-

-

-

-

-

Overvoltage category

III

III

III

IEC62974-1 Certification Characteristics

Characteristic

Value

PAS400

Data gateway (in accordance with IEC 62974‐1 standard, Class 2, ‐5° C to +55° C (23 °F to 131 °F))

PAS600, PAS600T, PAS600L, PAS600LWD, PAS600PWD

Data gateway (in accordance with IEC 62974‐1 standard, Class 2, -25° C to +70° C (-13 °F to +158 °F))

PAS800, PAS800L, PAS800P

Energy server (in accordance with IEC 62974‐1 standard, Class 2, ‐25° C to +70° C (-13 °F to +158 °F))

Physical Characteristics

Characteristic

Value

Dimensions (L x H x D)

PAS400

54 x 93 x 70.2 mm (2.12 x 3.66 x 2.76 in)

PAS600, PAS600T, PAS600L, PAS600LWD, PAS600PWD, PAS800, PAS800L, PAS800P

72 x 93 x 70.2 mm (2.83 x 3.66 x 2.76 in)

Weight

PAS400

163 g (5.7 oz)

PAS600, PAS600T

201 g (7 oz)

PAS600L

181 g (6.38 oz)

PAS600LWD

180 g (6.34 oz)

PAS600PWD

182 g (6.42 oz)

PAS800

206 g (7.3 oz)

PAS800L

186 g (6.6 oz)

PAS800P

184 g (6.5 oz)

Mounting

DIN rail

Connections

Screw type terminal blocks

Antenna

  • External Wi-Fi antenna (option for Universal, excluding WD models, and Advanced models)

  • External IEEE 802.15.4 antenna (option for Universal models (HW 002.000.000) and Advanced models)

Degree of protection

  • Connectors: IP20

  • Other faces: IP30

  • Front face: IP40

Digital Inputs Characteristics

Characteristic

Value

Number of digital inputs

2

Digital input type

Current sink, compliant with IEC 61131-2, type 1

Rated input voltage

24 V

Input voltage limits

19.2–28.8 Vdc

Input voltage logic

  • State 0: 0–5 V

  • State 1: 15–28 V

Input current

  • State 0: 0 mA

  • State 1: 3–7.5 mA

Isolation

Functional isolation

Maximum cable support

10 m (32.8 ft)

Wi-Fi Antenna Characteristics

Characteristic

Value

Antenna frequency range

Dual band: 2.4 GHz, 5 GHz

Kit composition

Antenna with cable 3 m (9.84 ft)

Input impedance

50 Ω

Connector

RPSMA plug antenna gain 2–3 dBi

Net weight

150 g (5.29 oz)

IEEE 802.15.4 Antenna Characteristics

Characteristic

Value

Antenna frequency range

Dual band: 2.4 GHz, 5 GHz

Kit composition

Antenna with cable 3 m (9.84 ft)

Input impedance

50 Ω

Connector

RPSMA plug antenna gain 2–3 dBi

Net weight

150 g (5.29 oz)

Miscellaneous

The EcoStruxure Panel Server complies with the DNV rules for classification - Ships, offshore units, high speed and light craft. The Entry (PAS400), Universal (PAS600) and Advanced (PAS800) models can be installed on all vessels classified by DNV as per the Type Approval Certificate issued by DNV.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.