Introduction
EcoStruxure Master Range
EcoStruxure is Schneider Electric’s IoT-enabled, plug-and-play, open, interoperable architecture and platform, in Homes, Buildings, Data Centers, Infrastructure and Industries. Innovation at Every Level from Connected Products to Edge Control, and Apps, Analytics and Services.
Overview
EcoStruxure Panel Server is a high performance gateway which provides, depending on the model:
-
easy and fast connection to
-
edge control software such as EcoStruxure Power Monitoring Expert or EcoStruxure Power Operation,
-
Building Management Systems such as EcoStruxure Building Operation,
-
cloud applications such as EcoStruxure Energy Hub (part of EcoStruxure Building Activate), EcoStruxure Resource Advisor, and EcoStruxure Asset Advisor.
-
-
an all-in-one gateway to retrieve data from IEEE 802.15.4 and Modbus devices, and optimize energy and operation management solution.
-
ease of commissioning with EcoStruxure Power Commission software, enabling device plug-and-play and auto-discovery features.
-
ease of commissioning and operation with user-friendly embedded webpages, and data contextualization for more relevant analytics.
-
communication protocols:
-
Ethernet
-
IEEE 802.15.4
-
Wi-Fi
-
-
Wired by Design models with no native wireless chipset, removing the potential threat from unauthorized radio devices
The models of Panel Server are:
-
Entry (PAS400)
-
Universal (PAS600 series)
-
Advanced (PAS800 series)
Convention
EcoStruxure Panel Server is hereafter referred to as Panel Server.
Main Features
Panel Server provides the following main features, depending on the model:
-
Gateway functionality Modbus TCP/IP to Modbus Serial Line (Modbus-SL)
-
Data concentrator for the following wireless devices: PowerTag Energy and PowerLogic Tag sensors, environmental sensors, Acti9 Active, HeatTag sensors, wireless indication auxiliaries for ComPacT and PowerPacT circuit breakers. For more information, see Supported Devices.
-
Connectivity to FDM128 Ethernet display
-
Connectivity to Schneider Electric monitoring software (such as EcoStruxure Power Monitoring Expert (PME), EcoStruxure Power Operation (PO), EcoStruxure Building Operation) or third-party software
-
Connectivity to Ethernet or Wi-Fi
-
Two Ethernet ports to optionally separate upstream cloud connection from field device network (Universal and Advanced models)
-
Supported transfer protocols:
-
Modbus TCP/IP
-
HTTPS (HTTP not supported)
-
SFTP
-
RSTP (STP not supported)
-
-
Real-time data in easy-to-understand embedded webpages
-
3 years of data logging (Advanced model)
-
Dashboard view for reporting (Advanced model)
-
Data export with native connection to Schneider Electric cloud services (such as EcoStruxure Energy Hub (part of EcoStruxure Building Activate), EcoStruxure Asset Advisor, and EcoStruxure Resource Advisor)
-
Setup through EcoStruxure Power Commission software allowing off-line configuration preparation, and embedded webpages
Feature Availability
The following table presents the availability of the main features on the Panel Server range.
| Characteristic | EcoStruxure Panel Server | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Entry | Universal | Advanced | |||||||||||||
| PAS400 | PAS600 HW: V1.0 | PAS600 HW: V2.0 | PAS600T HW: V1.0 | PAS600L HW: V1.0 | PAS600L HW: V2.0 | PAS600LWD HW: V2.0 | PAS600PWD HW: V2.0 | PAS800 HW: V1.0 | PAS800 HW: V2.0 | PAS800L HW: V1.0 | PAS800L HW: V2.0 | PAS800P HW: V1.0 | PAS800P HW: V2.0 | ||
|
Power supply |
24 Vdc |
- |
- |
- |
- |
✔ |
✔ |
✔ |
- |
- |
- |
✔ |
✔ |
- |
- |
|
110-240 Vac / Vdc |
- |
- |
- |
✔ |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
|
|
110-277 Vac / Vdc |
✔ |
✔ |
✔ |
- |
- |
- |
- |
- |
✔ |
✔ |
- |
- |
- |
- |
|
|
Power over Ethernet (PoE) |
- |
- |
- |
- |
- |
- |
- |
✔ |
- |
- |
- |
- |
✔ |
✔ |
|
|
10/100BASE-T Ethernet |
One RJ45 port |
✔ |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
|
Two RJ45 ports |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Upstream Modbus TCP/IP connectivity |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Upstream Wi-Fi connectivity |
2.4 GHz |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
- |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
5 GHz |
✔ |
- |
✔ |
- |
- |
✔ |
- |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Downstream Modbus TCP/IP connectivity |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Downstream IEEE 802.15.4 connectivity |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
- |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Downstream Modbus-SL connectivity |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Two digital inputs (for WAGES (Water, Air, Gas, Electricity, Steam)) |
- |
- |
- |
- |
✔ |
✔ |
✔ |
- |
- |
- |
✔ |
✔ |
- |
- |
|
|
Wi-Fi external Antenna |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
- |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
IEEE 802.15.4 external Antenna |
- |
- |
✔ |
- |
- |
✔ |
- |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Data sampling |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Data logging |
- |
- |
- |
- |
- |
- |
- |
- |
3 years |
||||||
|
Data trending |
- |
- |
- |
- |
- |
- |
- |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Notification of alarms on webpages |
- |
- |
- |
- |
- |
- |
- |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Notification of alarms by email |
- |
- |
- |
- |
- |
- |
- |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Wi-Fi access point |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
- |
- |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Publication on SFTP or HTTPS server |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Display of active alarms on webpages |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
✔ |
|
|
Commissioning tool of Panel Server and connected devices |
|
||||||||||||||
|
Schneider Electric cloud application |
|
||||||||||||||