Interphase Barrier
The table below provides the list of the interphase barrier:
|
Switch |
Number of poles |
Interphase barrier |
|---|---|---|
|
Frame 160: 80–160 A |
3P / 4P |
TPSISO29 |
|
Frame 250: 100–250 A |
3P / 4P |
TPSISO65 |
|
Frame 630: 320–630 A Frame 800: 800 A |
3P / 4P |
TPSISO65 |
|
Frame 1600: 800–1600 A |
3P / 4P |
TPSISO70 |
For information on installation, consult the instruction sheets on Schneider Electric website:
-
TransferPacT Active Automatic / Automatic 80-160 A: JYT3049901
-
TransferPacT Active Automatic / Automatic / Remote 100–250 A: GEX2525501
-
TransferPacT Active Automatic / Automatic / Remote 320–630 A: GEX2525601
-
TransferPacT Active Automatic / Automatic / Remote 800 A: BQT1751501
-
TransferPacT Active Automatic 800–1600 A: BQT7680301