DOCA0214EN–06

Limitation of Accessories

Type

Max

DI-Fire (including 4 fire type)

1

DI-Inhibit

1

DI-Voluntary

1

DI-Inhibit and test

1

DO-Load shedding and availability

1

DO-Genset start and alarm

1

Modbus

2

Impossible

TransferPacT Active Automatic

TransferPacT Automatic

Possible

TPCDIO05

DO (Load Shedding and Availability)

TPCDIO07

DI (Inhibit and Test)

TPCDIO08

DI (Voluntary)

TPCDIO10

Fire Protection (24 V Pulse)

TPCDIO11

Fire Protection (24 V Constant)

TPCDIO13

Fire Protection (230 V Constant)

TPCDIO14

Fire Protection (Dry Contact)

TPCDIO15

BUS Extension and 24 V DC Auxiliary Supply

TPCCOM16

Modbus RTU (Serial Port)

TPCDIO17

DO (Genset Start and Alarm)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?